The Connection Manager Server is a separate software download which manages connections between hardware and software. The Connection Manager can read data from, download data to, and control an instrument.

The ADS Connection Manager (CM) is based upon a Client/Server architecture. That is, the ADS CM Client is installed as part of your standard ADS installation and can reside on any workstation operating system that ADS supports (Ex: Windows, UNIX, Linux, etc). The ADS CM Client will work with the corresponding ADS CM Server to link to instrumentation and gather measured data. The ADS CM Server can only reside on a Windows PC which is connected via your desired IO interface (Ex: GPIB, LAN, USB-GPIB, etc). The most common installation is to have both ADS CM Client + CM Server installed on the same Windows PC. However, one could alternatively have ADS + CM Client (part of standard ADS installation) installed on a separate remote workstation (Ex: another ADS supported workstation: Windows PC, Linux, UNIX, etc..), and then CM Server (separate installation from standard ADS installation) installed on a different Windows PC which is connected via Agilent IO Libraries supported IO interface to your target instrument.

There are two ways to use ADS Connection Manager Client + Server interface:

Additional documents you might find helpful are:

<hr size="1"/>
Windows Download
Supported Operating Systems
Connection Manager Server
  • Windows XP SP2 32 bit, Windows 2000 SP4 32 bit, or Windows 7 32/64 bit via Virtual PC Windows XP Mode
  • Installed separately from ADS
Connection Manager Clients (installed with ADS)
  • Redhat RHEL WS 4.x, Novell SUSE SLES 9 (32 bit and 64 bit)
  • Solaris 10 (32 bit and 64 bit)
  • Windows XP Professional SP2, Vista Enterprise SP1 (32 bit and 64 bit)
Prerequisites
Installation
  • NOTE Connection Manager Server is installed separately from ADS.
 
Related Information