Windows Download

Supported Windows Versions:

Licensing and Installation

Linux Download

Supported Linux Versions:

Licensing and Installation

Solaris Download

Supported Solaris Versions:

Licensing and Installation

Add-On Products

ADS 2008 Update 2 contains several add-on software products that add additional functionality to the main product. The add-on software links below are specific to ADS 2008 Update 2.

Add-On Products

Description

ADS 2008 Update 2 RF IP Encoder

ADS 2008 Update 2 RF IP Encoder generates highly detailed and secure models of ADS design circuits that can be shared with other ADS users for simulation and analysis without divulging intellectual property of the encoded circuit.

Connection Manager Server

The Connection Manager Server is a separate software download which manages connections between hardware and software.

Hotfixes for ADS 2008 Update 2

Hotfix

Description

ADS 2008 Update 2 Licensing Hotfix

This hot fix is required to enable your new licenses to work seamlessly with the following ADS versions:

  • ADS 2008 Update 2
  • ADS 2008 Update 1
  • ADS 2008
  • ADS 2006 Update 3
  • ADS 2006 Update 2
  • ADS 2006 Update 1
  • ADS 2006A
<noscript>

Downloads

Supported Versions:

Licensing and Installation

Windows

Linux / Solaris

<hr size="1"/>
Add-On Products

ADS 2008 Update 2 contains several add-on software products that add additional functionality to the main product. The add-on software links below are specific to ADS 2008 Update 2.

Add-On Products

Description

ADS 2008 Update 2 RF IP Encoder

ADS 2008 Update 2 RF IP Encoder generates highly detailed and secure models of ADS design circuits that can be shared with other ADS users for simulation and analysis without divulging intellectual property of the encoded circuit.

Connection Manager Server

The Connection Manager Server is a separate software download which manages connections between hardware and software.

Hotfixes for ADS 2008 Update 2

Hotfix

Description

ADS 2008 Update 2 Licensing Hotfix

This hot fix is required to enable your new licenses to work seamlessly with the following ADS versions:

  • ADS 2008 Update 2
  • ADS 2008 Update 1
  • ADS 2008
  • ADS 2006 Update 3
  • ADS 2006 Update 2
  • ADS 2006 Update 1
  • ADS 2006A
</noscript>

Software Administration
Supporting Information
Documentation