Supported Platforms
The following table lists the supported platforms (Windows and Linux) for WaferPro Express.
Operating System and Version | Windows XP Professional | Windows Vista Enterprise (SP1/SP2) | Windows 7 Enterprise (SP1) | Windows Embedded Standard 7 (SP1) | Windows Embedded Standard 10(SP1) | Windows 8 Enterprise | Windows 10 | RedHat Linux1 RHEL 5.x | RedHat Linux1 RHEL 5.x | RedHat Linux1 RHEL 6.x | RedHat Linux1 RHEL 6.x | RedHat Linux 1 RHEL 7.x | RedHat Linux 1 RHEL 7.x | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32/64 bit | 32/64
| 32/64
| 32
| 64
| 32
| 64
| 64
| 32/64
| 32
| 64
| 32
| 64
| 32
| 64
| 32
| 64
|
WaferPro Express 2014.04 | ||||||||||||||||
WaferPro Express 2015.01 | ||||||||||||||||
WaferPro Express 2016.04 | ||||||||||||||||
WaferPro Express 2019 Update 1.0 | ||||||||||||||||
PathWave WaferPro 2020 Update 1.0 |
OS not included in the table are not supported. |
1 For Instrument I/O TAMS is required limiting support to RHEL 5.1, 5.3, and 5.5 (32-bit) 2 Solaris 10 05/08 Patch Bundle or the Solaris 10 05/08 (Update 5) release image with 138352-02 X11 6.6.2:fontconfig patch. |
Legend | Description |
---|---|
Supported | |
Unsupported |
Overview
Content Tools
ThemeBuilder
Apps
Activity