Here’s the page we think you wanted. See search results instead:

 

Skip to end of metadata
Go to start of metadata

EMPro 2009 Downloads

日本語

Other available EMPro downloads

    Windows Download

    Download Operating
    System
    File
    Type
    File
    Size
    File
    Date
    Windows ZIP 756 MB * 13 Jan, 2010
    * The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour.
    Supported Versions:
    • Windows XP Pro SP3 32/64 bit
    • Windows Vista Business/Ultimate SP1 64 bit
    Licensing and Installation

    Note: In case you have requested floating licenses or nodelocked counted licenses and do not have a license server already running, follow the license setup steps in the Installation instructions.

    Linux Download

    Download Operating
    System
    File
    Type
    File
    Size
    File
    Date
    Linux TAR 1.3 GB * 13 Jan, 2010
    * The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour.
    Supported Linux Versions:
    • RedHat RHEL4 WS 32/64 Bit
    • Novell SuSe SLES10 32/64 Bit
    Licensing and Installation

    Note: In case you have requested floating licenses or nodelocked counted licenses and do not have a license server already running, follow the license setup steps in the Installation instructions.

    EEsof EDA Licensing Software

    You can install the license server files separately and independently from any product installation. For example, if your EEsof products are installed on a Windows machine, but your license server is on a Linux machine, you only have to download and install the Linux version of EEsof EDA Licensing Software, not the complete EEsof product installation.

    Please refer to the License Setup chapter of your EEsof EDA product's Installation Guide for more information about setting up a license server.

    EEsof EDA Licensing Downloads

     
    Software Administration

      Apply for a Free Trial
      Manage Licenses

    Supporting Information
    Documentation