Skip to end of metadata
Go to start of metadata

ADS 2006 Update 2 Downloads

Other available ADS downloads

Windows Download

Download Operating
System
File
Type
File
Size
File
Date
Windows ZIP 604 MB * N/A
Windows ZIP 537 MB * N/A
* The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour.

Supported Windows Versions:

  • N/A

Licensing and Installation

  • N/A

Linux Download

Download Operating
System
File
Type
File
Size
File
Date
Linux TAR 561 MB * N/A
* The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour.

Supported Linux Versions:

  • N/A

Licensing and Installation

  • N/A

Solaris Download

Download Operating
System
File
Type
File
Size
File
Date
Solaris TAR 535 MB * N/A
HPUX TAR 493 MB * N/A
UNIX DISK 2 TAR 599 MB * N/A
* The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour.

Supported Solaris Versions:

  • N/A

Supported HPUX Versions:

  • N/A

Licensing and Installation

  • N/A

Add-On Products

ADS 2006 Update 2 contains several add-on software products that add additional functionality to the main product. The add-on software links below are specific to ADS 2006 Update 2.

Add-On Products

Description

ADS 2006 RF IP Encoder – Windows

ADS 2006 RF IP Encoder for Windows (5.47 MB) generates highly detailed and secure models of ADS design circuits that can be shared with other ADS users for simulation and analysis without divulging intellectual property of the encoded circuit.

ADS 2006 RF IP Encoder – Linux

ADS 2006 RF IP Encoder for Linux (67.29 MB)

ADS 2006 RF IP Encoder – Solaris

ADS 2006 RF IP Encoder for Solaris (86.09 MB)

ADS 2006 RF IP Encoder – HPUX

ADS 2006 RF IP Encoder for HPUX (84.2 MB)

Connection Manager Server – Windows

The Connection Manager Server is a separate software download which manages connections between hardware and software.

Hotfixes for ADS 2006 Update 3

Hotfix

Description

ADS 2008 Licensing Hotfix

This hot fix is required to enable your new licenses to work seamlessly with the following ADS versions:

  • ADS 2008 Update 2
  • ADS 2008 Update 1
  • ADS 2008
  • ADS 2006 Update 3
  • ADS 2006 Update 2
  • ADS 2006 Update 1
  • ADS 2006A

EEsof EDA Licensing Software

You can install the license server files separately and independently from any product installation. For example, if your EEsof products are installed on a Windows machine, but your license server is on a Linux machine, you only have to download and install the Linux version of EEsof EDA Licensing Software, not the complete EEsof product installation.

Please refer to the License Setup chapter of your EEsof EDA product's Installation Guide for more information about setting up a license server.

EEsof EDA Licensing Downloads

 
Software Administration

  Apply for a Free Trial
  Manage Licenses

Supporting Information

N/A

Documentation