ADS 2009 Update 1
Downloads
|
|
||
|
Windows Download
Supported Windows Versions:Licensing and InstallationLinux Download
Supported Linux Versions:Licensing and InstallationSolaris Download
Supported Solaris Versions:Licensing and InstallationAdd-On ProductsADS 2009 Update 1 contains several add-on software products that add additional functionality to the main product. The add-on software links below are specific to ADS 2009 Update 1.
EEsof EDA Licensing SoftwareYou can install the license server files separately and independently from any product installation. For example, if your EEsof products are installed on a Windows machine, but your license server is on a Linux machine, you only have to download and install the Linux version of EEsof EDA Licensing Software, not the complete EEsof product installation. Please refer to the License Setup chapter of your EEsof EDA product's Installation Guide for more information about setting up a license server.
Downloads
Supported VersionsLicensing and InstallationAdd-On ProductsADS 2009 Update 1 contains several add-on software products that add additional functionality to the main product. The add-on software links below are specific to ADS 2009 Update 1.
|
Software Administration
Supporting InformationDocumentation |