BPF_Gaussian (Bandpass Filter, Gaussian)
Symbol
Available in ADS and RFDE
Parameters
Name |
Description |
Units |
Default |
---|---|---|---|
Fcenter |
Passband center frequency |
GHz |
1.5 |
BWpass |
Passband edge-to-edge width |
GHz |
1.0 |
Apass |
Attenuation at stopband edges |
dB |
3 |
GDpass |
Group delay rolloff at passband edge, 0 < GDpass < 1 |
None |
0.9 |
StopType |
Stopband input impedance type: OPEN or SHORT |
None |
open |
MaxRej |
Maximum rejection level |
dB |
None |
N |
Filter Order (if N > 0, it overwrites GDpass) |
None |
0 |
IL |
Passband insertion loss |
dB |
0 |
Qu |
Unloaded quality factor for resonators, default setting is an infinite Qu and expresses a dissipationless resonant circuit |
None |
1e308 |
Z1 |
Input port reference impedance |
Ohm |
50 |
Z2 |
Output port reference impedance |
Ohm |
50 |
Temp |
Temperature |
°C |
None |
Range of Usage
BWpass < Fcenter
0.01 ≤ Apass ≤ 3.0
0 < GDpass < 1
1 ≤ N ≤ 15
Qu ≥ 1
Notes/Equations
- Refer to Filter Categories.
- This component has no default artwork associated with it.