AntLoad (Antenna Load)
Symbol
Illustration
Available in ADS
Parameters
Name |
Description |
Units |
Default |
---|---|---|---|
AntType |
Antenna type: MONOPOLE or DIPOLE |
None |
MONOPOLE |
Length |
Physical antenna length |
mil |
4e+004 |
RatioLR |
Length-to-radius ratio |
None |
10 |
Range of Usage
Notes/Equations
- This component models the input impedance of a monopole or dipole antenna. Transmission is not modeled.
- For time-domain analysis, the frequency-domain analytical model is used.
- This component has no default artwork associated with it.
References
- Constantine A. Balanis, Antenna Theory: Analysis and Design, Harper and Row, 1982, pp. 112, 295, 334-335.
- R. I. Hansen, "Fundamental Limitations in Antennas," Proceedings of the IEEE , Vol. 68, No. 2, February, 1981, pp. 170-182.
- John D. Kraus, Antennas , McGraw-Hill Book Company, Inc., 1950, pp. 276-278.