IsolatorSML (SMLIsolator)
Symbol
Available in ADS
Parameters
Name |
Description |
Units |
Default |
---|---|---|---|
F1 |
First frequency breakpoint |
|
|
F2 |
Second frequency breakpoint |
|
|
F3 |
Third frequency breakpoint |
|
|
Loss1 |
Attenuation for frequencies ≤ F1 |
dB |
0 |
Loss2 |
Attenuation for F1< frequency ≤ F2 |
dB |
0 |
Loss3 |
Attenuation for F2 > frequency ≤ F3 |
dB |
0 |
Loss4 |
Attenuation for frequencies > F3 |
dB |
0 |
VSWR1 |
Voltage standing wave ratio at both ports for frequencies ≤ F1 |
None |
1 |
VSWR2 |
Voltage standing wave ratio at both ports for frequencies > F1, ≤ F2 |
None |
1 |
VSWR3 |
Voltage standing wave ratio at both ports for frequencies > F2, ≤ F3 |
None |
1 |
VSWR4 |
Voltage standing wave ratio at both ports for frequencies > F3 |
None |
1 |
Isolat |
Isolation |
dB |
100 |
Z1 |
Reference impedance for port 1 |
|
|
Z2 |
Reference impedance for port 2 |
|
|
Temp |
Temperature |
°C |
None |
CheckPassivity |
Check passivity flag: if set to yes, a passivity check is performed and a warning is output if the device is not passive; if set to no, a passivity check is not performed. |
None |
yes |
Notes/Equations
- All ports are assumed to have the same VSWR.
- Isolation is assumed to be constant across all frequency bands.
- Up to three frequency breakpoints can be used to define four bands, with different losses and VSWR for each frequency band. If frequencies are not specified, this model is frequency independent and uses Loss1 and VSWR1 only.