Page tree
Skip to end of metadata
Go to start of metadata



PwrSplit2 (2-Way Power Splitter)

Symbol

Available in ADS

Parameters

Name

Description

Units

Default

S21

Transmission Coefficient, port1 to port2, complex number: 1 + j × 0, polar(), dbpolar()

None

0.707

S31

Transmission coefficient, port1 to port3, complex number: 1 + j × 0, polar(), dbpolar()

None

0.707

S11

Port1 reflection coefficient, complex number: 1 + j × 0, polar(), dbpolar()

None

0

S22

Port2 reflection coefficient, complex number: 1 + j × 0, polar(), dbpolar()

None

0

Isolation

Isolation between port 2 and port 3

dB

100

ZRef

Reference impedance for all ports

Ohm

50

Temp

Temperature

°C

None

CheckPassivity

Check passivity flag: if set to yes, a passivity check is performed and a warning is output if the device is not passive; if set to no, a passivity check is not performed.

None

yes

Delay

Time delay

 

 

Notes/Equations
  1. S12 = S21 , S13 = S31 , S33 = S22
  2. PwrSplit2 can also be used as a power combiner.
  3. Use the functions polar( ), dbpolar( ) to represent the S-parameters in terms of magnitude, phase or dB, phase.
  • No labels