RF_PA_CKT (RF Power Amplifier Circuit)
Symbol
Available in ADS
Parameters
None
Notes/Equations
- This is a 2-stage BJT amplifier with the center frequency of 2GHz, small signal gain of ~30dB, and maximum power output of ~15dBm. This circuit is provided for the convenience of easy inclusion of a circuit level amplifier in an ADS Ptolemy Envelope cosimulation.