Here’s the page we think you wanted. See search results instead:

 

Skip to end of metadata
Go to start of metadata


Supported Platforms

The following table lists the supported platforms for IC-CAP.

Operating System

Windows XP Professional

Windows Vista Enterprise (SP1/SP2)

Windows 7 Enterprise

Windows 7 EnterpriseWindows 8 EnterpriseWindows 8 EnterpriseWindows 10Windows 10

RedHat Linux1 RHEL 4.x

RedHat Linux1 RHEL 5.x

RedHat Linux1 RHEL 5.xRedHat Linux1 RHEL 6.xRedHat Linux1 RHEL 6.xRedHat Linux 1 RHEL 7.xRedHat Linux 1 RHEL 7.x

Version

32/64
32/64
32
64
32
64
32
64
32/64
32
64
32
64
32
64

IC-CAP 2012.01

IC-CAP 2013.01

IC-CAP 2014.04

IC-CAP 2016.01
IC-CAP 2018
***
IC-CAP 2020 Update 1.0/ 2.0/ 2.1
***


*** RHEL5.x 32-bit is supported only for use on RHEL5 32 bit Keysight 407x/408x test systems.
1 For Instrument I/O TAMS is required (http://www.tamsinc.com/sicl/82091/82091rev.htm) limiting support to RHEL 5.1, 5.3, and 5.5 (32-bit)
2 Solaris 10 05/08 Patch Bundle or the Solaris 10 05/08 (Update 5) release image with 138352-02 X11 6.6.2:fontconfig patch.


Legend

Description

Supported

Unsupported