Main Support:       Knowledge Center
Documentation:   WaferPro Express English Doc   >  Supported Platforms

This document contains references to Agilent Technologies. Agilent's former Test and Measurement business has become Keysight Technologies. For more information, go to www.keysight.com.


Versions Compared

Key

  • This line was added.
  • This line was removed.
  • Formatting was changed.

...

Section
borderfalse
Column
width70%

Operating System and Version

Windows XP Professional

Windows Vista Enterprise (SP1/SP2)

Windows 7 Enterprise (SP1)


Windows Embedded Standard 7 (SP1)Windows Embedded Standard 10(SP1)Windows 8 EnterpriseWindows 10

RedHat Linux1 RHEL 5.x

RedHat Linux1 RHEL 5.x

RedHat Linux1 RHEL 6.xRedHat Linux1 RHEL 6.xRedHat Linux 1 RHEL 7.xRedHat Linux 1 RHEL 7.x

32/64 bit

Center
32/64
Center
32/64
Center
32
Center
64
Center
32
Center
64
Center
64
Center
32/64
Center
32
Center
64
Center
32
Center
64
Center
32
Center
64
Center
32
Center
64

WaferPro Express 2014.04

Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center

WaferPro Express 2015.01

Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center

WaferPro Express 2016.04

Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
WaferPro Express 2019 Update 1.0
Center
Center
Center
Center
Center
Center
Center
Center
Center

Center

Center
Center
Center
Center
Center
Center
PathWave WaferPro Express 2020 Update 1.0 
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Center
Lp_note

OS not included in the table are not supported.

Lp_note

 1 For Instrument I/O TAMS is required limiting support to RHEL 5.1, 5.3, and 5.5 (32-bit) 2 Solaris 10 05/08 Patch Bundle or the Solaris 10 05/08 (Update 5) release image with 138352-02 X11 6.6.2:fontconfig patch.

Column
width10%
 
Column
width20%

Legend

Description

Center

Supported

Center

Unsupported

...

Please help us improve
Please help us improve
Was this topic helpful? Yes No