Starting Download..
save Save

What types of Relays are used in the 34970A plug-in modules?

Frequently Asked Questions (FAQs)

Summary

Relay types of DAQ module

Question

What types of Relays are used in the 34970A plug-in modules?

Answer

Plug-In Module

Number of Channels

Type of Relay Used

 34901A

20 Channels

Latching Armature Relays

 34902A

16 Channels

Reed Relays

34903A

20 Channels

SPDT (Form C) Latching Relays

34904A

4x8 Two Wire Matrix

Latching Armature Relays

34905A

Dual 4 Channel (50 ohms)

RF Relays

34906A

Dual 4 Channel (75 ohms)

RF Relays

34907A

Multifunction Module

No Relays Used for Switching

34908A

40 Channels (single-ended)

Armature Relays

Was this helpful?


Didn't find what you're looking for?