Starting Download..
save Save

What is the Trigger Response Time of the 34401A?

Frequently Asked Questions (FAQs)

Summary

There is no specification for the trigger response time of the 34401A.

Question

What is the Trigger Response Time of the 34401A?

Answer

There is no specification for this parameter, but it is typically less than 1ms when using an external trigger and approximately 1.5ms when using the bus (software) trigger -- this is the time from receipt of the line feed character terminating a single command string. 
 
Was this helpful?


Didn't find what you're looking for?