What is Keysight's Windows 7 to Windows 10 Migration Schedule?
Keysight Technologies uses Microsoft’s embedded versions of Windows in a number of our performance instruments. We are currently beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. The first Windows 10 IoT Enterprise products began shipping in early 2017, and our intent is to complete the transition for most all shipping products by the end of 2018, with only a few transitioning in 2019. It is also our intent to, where feasible, offer upgrade options for products that have already been delivered. In some cases, upgrades may not be available due to the age of the fielded product or the compatibility of the hardware.
We are aware of the ever-broadening customer requirement to have Win10 based instruments available and we are continuing to push for acceleration of the transition for key products. The current known windows migration status of product families is as follows:
Link to Windows 7 to 10 Product Search Page: http://fieldcom.cos.keysight.com/winmig.php
-
XGS2-SD - Ixia Chassis. Migration plan is TBD. Contact your local Field Sales Rep
- Windows 7 only mentioned:
- https://ixia.keysight.com/sites/default/files/2018-06/Ixia-TS-DS-XGS12-Chassis.pdf
-
XGS12-SD - Ixia Chassis. Migration plan is TBD. Contact your local Field Sales Rep
- Windows 7 only mentioned:
- https://ixia.keysight.com/sites/default/files/2018-06/Ixia-TS-DS-XGS12-Chassis.pdf
-
16860A - Logic Analyzer has transitioned to Win 10
- Currently shipping with Win 10
- Application SW download: https://www.keysight.com/main/software.jspx?ckey=2511828&lc=eng&cc=US&nid=-32136.1186282&id=2511828
- N90XXA - X-series Signal Analyzers has transitioned to Win 10. May 2018
-
N90XXB - X-series Signal Analyzers has transitioned to Win 10. May 2018
- Upgrade Kits: N90XXBU-SS1 and N9094AK
- https://www.keysight.com/main/editorial.jspx?cc=US&lc=eng&ckey=2290770&nid=-32562.1054499.02&id=2290770
-
N897XB - Noise Figure Analyzers
- Upgrade Kits: N897XBU-SS1 and N9094AK
- https://www.keysight.com/main/editorial.jspx?cc=US&lc=eng&ckey=2290770&nid=-32562.1054499.02&id=2290770
-
N52XXB - PNA & PNA-X Network analyzers transition is targeted for October 2018
- Upgrade Kit: N8985A
- http://na.support.keysight.com/pna/win10-upgrade.html
-
E5061B - ENA Network analyzers has transitioned to Win 10. February 2018
- Upgrade Kits: E5061BU-041/042
- https://www.keysight.com/en/pdx-x201771-pn-E5061B/ena-vector-network-analyzer?pm=upg&nid=-32496.1150148&cc=US&lc=eng
-
E5063A - ENA Network analyzers has transitioned to Win 10. February 2018
- Upgrade Kits: E5063AU-040/041
- https://www.keysight.com/en/pdx-x202023-pn-E5063A/ena-vector-network-analyzer?pm=upg&nid=-32496.1150586&cc=US&lc=eng
-
E5071C - ENA Network analyzers will transition by October 1, 2018
- Upgrade Kits: E5071CU-045/046/047/049
- https://www.keysight.com/en/pdx-x202270-pn-E5071C/ena-vector-network-analyzer?pm=op&nid=-32496.1150429&cc=US&lc=eng
-
E5080A - ENA Network analyzers.
- Currently operation with Windows 7 only
- Contact your Keysight Sales Representative or Keysight Business Center for transition options.
-
E5052B - Signal Source Analyzer has transition to Win 10. July 2018
- Upgrade Kits: E5052BU-041/042
- https://www.keysight.com/main/editorial.jspx?cc=US&lc=eng&ckey=2082886&nid=-35185.631410.02&id=2082886
-
CX332XA - Device Current Waveform Analyzers has transitioned to Win 10. May 2018
- Win 10 FAQ sheet: https://www.keysight.com/upload/cmc_upload/All/Windows7to10Upgrade_CX3300.pdf
- Firmware download to Win 10: https://www.keysight.com/main/software.jspx?ckey=2725170&lc=eng&cc=US&nid=-32268.1171403&id=2725170
-
U4301B - PCIe Logic & Protocol Analyzer,
- Currently supports Windows 10.
- Application SW download: https://www.keysight.com/main/software.jspx?ckey=2511828&lc=eng&cc=US&nid=-32136.1186282&id=2511828
- I3070 – In Circuit Test System
-
E4990A – Impedance Analyzer
- Upgrade kit: E4990AU-040.
- https://www.keysight.com/main/editorial.jspx?cc=US&lc=eng&ckey=2523814&nid=-33831.1089074.02&id=2523814
-
E4991B- RF Impedance/Materials Analyzer
- Upgrade Kits: E4991BU-040. Estimated availability is December 7, 2018
- https://www.keysight.com/main/editorial.jspx?cc=US&lc=eng&ckey=2618582&nid=-33829.1089072.02&id=2618582
-
E4982A- LCR Meter
- Upgrade Kit will be: E4982AU-041
- https://www.keysight.com/main/editorial.jspx?cc=US&lc=eng&ckey=2459974&nid=-33831.912674.02&id=2459974
-
86100D - DCA-X Sampling Oscilloscope.
- Upgrade Service is expected to be available soon, see document listed below for details. To order, call Keysight Service and ask for the “86100D Windows 10 Upgrade”.
- https://www.keysight.com/us/en/assets/3119-1112/technical-overviews/86100D-DCA-X-Windows-10-Upgrade.pdf
-
DSOSxxxA - S-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
MSOSxxxA - S-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
DSAVxxxA - V-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
DSOVxxxA - V-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
MSOVxxxA - V-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
DSOZxxxA - Z-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
MSOZxxxA - Z-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
DSO9xxxxA - 90000-Series Oscilloscope. No transition to Win 10. Replacement is V-Series Oscilloscope
- No plans to upgrade to Win 10
- Replacement products are V-Series Oscilloscopes
-
DSA9xxxxA - 90000-Series Oscilloscope. No transition to Win 10 Replacement is V-Series Oscilloscope
- No plans to upgrade to Win 10
- Replacement products are V-Series Oscilloscopes
-
DSO9xxxA - 9000-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
-
MSOA9xxxA - 9000-Series Infiniium Oscilloscope has transitioned to Win 10
- Currently shipping with Win 10
- Upgrade Kit: N2151A
- https://www.keysight.com/en/pdx-2985103-pn-N2151A/upgrade-kit-windows-7-to-windows-10-os-for-infiniium-oscilloscopes?nid=-32533.1263741.00&cc=US&lc=eng#
- DSOX models - Obsolete Models. Win 10 upgrades will be available
- DSAX models - Obsolete Models. Win 10 upgrades will be available.
- U4305B - PCIe Protocol Exerciser, does not support Windows 10. No plans to support
- E5500 - Phase Noise system will transition late 2018
-
B150XA - Device Analyzers will transition by August 1, 2019
- B1500AU-PC2 and N1500AU-PC3 available April 1, 2019
- https://literature.cdn.keysight.com/litweb/pdf/5991-3327EN.pdf?id=2393003
-
Modular controllers have transitioned to Win 10. September 2017
For upgrade kits for those products that have transitioned to Win 10, please go to the products webpage on K.com
Other products will transition throughout 2018 & 2019, with the goal to have most all Win7 instruments transitioned by the end of 2019. Detailed information on the upgrade paths will be provided as product lines transition.
Please contact your local Keysight Sales Representative or use the "Contact an Expert" link at the upper right of each product page for additional information