Starting Download..
save Save

What does output drive 200mA mean about 33502A?

Frequently Asked Questions (FAQs)

Summary

Drive current will be different due to resistance, but typically will be between 250mA and 480 mA.

Question

What does 33502A output drive 200 mA max specification mean?

 

Answer

200mA max is the max current into 50ohms. When measuring current using a DMM, the shunt resistance is far less than 50 ohms so the subsequent current is higher.
Was this helpful?


Didn't find what you're looking for?