Starting Download..
save Save

USB-C Testing for High Speed Interconnects, Cable and Connector

Keysight's Industry First Fully Automated Solution to test USB Type-C cable and connector over USB4, USB 3.2, USB 3.1 and USB 2.0

USB Type-C is a breakthrough technology offering higher-speed data, more power and connection flexibility. Successfully integrating the USB Type-C cable or connector into your device depends upon instruments, software and fixtures that are up to the challenge.

Keysight’s USB and USB Type-C cable test solutions are supported by experts that are active in the USB-IF. As you face USB Type-C test challenges, choose a solution for successful results from design validation to compliance.

Learn more about Interoperability and Compliance of USB Type-C Cables and Connectors in our application note.

Explore how Keysight's USB Type-C High Speed Interconnects Test Automation helps to accelerate your compliance testing.


For more information about , please visit K.com links below:

USB Type-C Interconnects Compliance Test Software

Case Study - Improve USB-C High Speed Interconnects Test Efficiency >90%

Demo Video - Keysight USB-C Testing for High Speed Interconnects Compliance Automation 

High Speed Interconnects Compliance Test Solution - Test MOI

Demo Video - USB Type-C cable Test with E-TDR


USB Type-C®, USB-C® and USB4™ are trademarks of USB Implementers Forum.

Was this helpful?


Didn't find what you're looking for?