Starting Download..
save Save

Signal Analyzer IVI and MATLAB Instrument Drivers

 

*Attention: You must first install the Base Driver before installing any of the X-Series Application drivers.

For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers

There are several drivers to choose from when using Keysight Signal/Spectrum Analyzers

 

  X-Series Drivers     Legacy Driver
  Base Driver Radio Test VMA Driver* LTE FDD Driver* LTE TDD Driver* I/Q Analyzer Basic* WLAN Driver* Analog Demod Driver* Noise Figure Driver* Phase Noise Driver* OFDMA Driver* Edge GSM Driver* WCDMA Driver*  Legacy Driver
Recommend for All Projects All Projects All Projects All Projects All Projects All Projects All Projects All Projects All Projects All Projects All Projects All Projects All Projects Legacy applications
(not recommended for new programs)
Current Version Download 3.7.0.0 1.3.0.0* 1.1.0.0* 1.1.7.0* 2.4.1.0* 1.4.0.0* 1.1.2.0* 1.2.3.0* 1.3.1.0* 1.2.0.0* 1.0.2.0* 1.1.1.0* 1.2.1.0* 1.2.23.0
Date Posted April 21, 2020 October 24, 2019 April 30, 2019 September 26, 2019 April 28, 2020 April 30, 2019 November 20, 2015 Sep 20, 2018 February 9, 2019 May 4, 2016 February 5, 2015 November 20, 2015 May 4, 2015 January 12, 2012
Models Supported

N9000A, N9010A, N9020A, N9030A, N9000B, N9010B, N9020B, N9030B, N9040B, N9038A, N9041B, M9290A, M9420A, N8973B, N8974B, N8975B, N8976B, M9421A, SPN9003A, SPN9026A, M90XA, M8920A, M9410A

M8920A

N9000A, N9010A, N9020A, N9030A, N9040B, N9041B, N9000B, N9020B, N9030B, N9010B, M8920A, M90XA

N9000A, N9010A, N9020A, N9030A, N9000B, N9010B, N9020B, N9030B, N9040B, M9290A, M9420A, M9421A, SPN9026A, SPN9003A N9000A, N9010A, N9020A, N9030A, M9420A, M9421A, M9290A, N9040B, N9041B, N9000B, N9010B, N9020B, N9030B, M90XA, M8920A

N9000A, N9010A, N9020A, N9030A, M9290A, N9040B, N9038A, M9420A, N9000B, N9010B, N9020B, N9030B, SPN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M8920A, M90XA

N9000A, N9010A, N9020A, N9030A, M9420A

N9000A, N9010A, N9020A, N9030A, M9290A, N9040B, N9038A, N9000B, N9010B, N9020B, N9030B, SPN9003A, SPN9026A, N9041B, M9420A, M9421A, M90XA, M8920A

N9000A, N9010A, N9020A, N9030A , N9038A, N9040B, N9041B, N9000B, N9010B, N9020B, N9030B, SPN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M9421A, M90XA

N9000A, N9010A, N9020A, N9030A, N9040B, M9290A, N9038A, N9000B, N9010B, N9020B, N9030B, SPN9026A,  SPN9003A N9000A, N9010A, N9020A, N9030A N9000A, N9010A, N9020A, N9030A, M9420A N9000A, N9010A, N9020A, N9030A, N9000B, N9010B, N9020B, N9030B, N9040B, M9420A N9020A, N9010A, N9000A, N9030A, E4406A,
E4440A, E4443A, E4445A, E4446A, E4448A,
N8201A, E4447A, E4401B, E4402B, E4403B,
E4404B, E4405B, E4407B, E4408B, E4411B,
E7401A, E7402A, E7403A, E7404A, E7405A
Instrument Applications Supported Base Mode
Spectrum Analyzer
Radio Test* VMA* LTE FDD* LTE TDD* IQ Analyzer Basic* WLAN* Analog Demod* Noise Figure* Phase Noise* OFDMA* Edge GSM* WCDMA* Base Mode
Spectrum Analyzer
Noise Figure Measurement
Power Suite
IQ Analyzer
Phase Noise
GSM/EDGE, with EDGE Evo.
W-CDMA with HSDPA/HSUPA
OFDMA 802.16 (Mobile WiMAX)
Operating System Support 7, 8, 10 7, 8, 10 7, 8, 10 7, 8, 10 7, 8, 10 XP, Vista, 7, 8, 10 XP, Vista, 7, 8 XP, Vista, 7, 8, 10 XP, Vista, 7, 8, 10 XP, Vista, 7, 8 XP, Vista, 7, 8 XP, Vista, 7, 8 XP, Vista, 7, 8 XP, Vista, 7
IVI-COM

32-bit/64-bit apps

32-bit/64-bit apps
 
32-bit/64-bit apps
 
32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps

32-bit apps

IVI-C 32-bit/64-bit apps 32-bit/64-bit apps
 
32-bit/64-bit apps
 
32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit apps
MATLAB 32-bit/64-bit apps 32-bit/64-bit apps 32-bit/64-bit apps 32-bit apps 32-bit apps 32-bit/64-bit apps 32-bit apps 32-bit apps 32-bit apps 32-bit apps 32-bit apps 32-bit apps 32-bit apps No
IVI Classes Supported IviSpecAn 2.0
IviDriver   1.0
None IviDriver 1.0 IviDriver 1.0 IviDriver 1.0

IviSpecAn 2.0 IviDriver 1.0

IviDriver 1.0 IviDriver 2.1 IviDriver 2.1 IviDriver 2.1 IviDriver 2.1 IviDriver 2.1 IviDriver 2.1 IviSpecAn 1.0
IviLxiSync 1.0
IviDriver 1.0

 * IMPORTANT NOTE - You must first install the Base Driver before installing any of the X-Series Application drivers.

Was this helpful?


Didn't find what you're looking for?