Starting Download..
save Save

How do I upgrade my E5061B ENA Series Network Analyzer?

1. Hardware Upgrades

Digital H/W Module, OS upgrade option for the E5061B Network Analyzer
Product
Serial Prefix
(From)
Product
Serial Prefix
(To)
Order with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation Time1Installation note
MY491 to MY493,
SG491 to SG493
 
MY494 to MY497,
SG494 to SG497
 
E5061BU-0402Digital H/W Module upgrade (from Win-XP to Win-7)Hardware UpgradeNoCustomer Not-Installable Hardwaren/an/aYesKeysight Technologies Service Center - 3.0 hrsn/a
MY491 to MY497,  SG491 to SG497
 
MY498 and aboveE5061BU-0412Digital H/W Module upgrade
(from Win-XP/Win-7 to Win-10, for E5061B RF network analyzer)
Hardware UpgradeNoCustomer Not-Installable Hardwaren/aE5061B-3L3/3L4/3L5YesKeysight Technologies Service Center - 2.0 hrsn/a
MY491 to MY497,
SG491 to SG497
 
MY498 and aboveE5061BU-0422Digital H/W Module upgrade
(from Win-XP/Win-7 to Win-10, for E5061B LF-RF network analyzer)
Hardware UpgradeNoCustomer Not-Installable Hardwaren/aE5061B-115/117/135/137/
215/217/235/237
YesKeysight Technologies Service Center - 2.0 hrsn/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available.
 

About E5061B Win-XP

  • The E5061B with Windows XP has the serial prefix of MY491 to MY493 or SG491 to SG493.

About E5061B Windows 7

About E5061B Windows 10

  • The E5061B with Windows 10 has the serial prefix of MY498 and above or SG498 and above.


Removable storage for the E5061B Network Analyzer
ProductOrder with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation TimeInstallation note
N/AE5061-65003
(Obsolete)
Solid state drive kit (Windows XP Pro for Embedded Systems for
MY491/ SG491, MY492/SG492, MY493/SG493)
Internal Hardware UpgradeNoCustomer Installable Hardwaren/an/aNoneCustomer - 0.5 hrsE5061B Security Features
N/AE5061-65004Solid state drive kit (Windows Embedded Standard 7 for MY494/ SG494, MY495/ SG495)Internal Hardware UpgradeNoCustomer Installable HardwareB.03.02n/aNoneCustomer - 0.5 hrsE5061B Security Features
N/AE5061-65054Solid state drive kit (Windows Embedded Standard 7 for MY496/ SG496, MY497/ SG497)Internal Hardware UpgradeNoCustomer Installable HardwareB.04.62n/aNoneCustomer - 0.5 hrsE5061B Security Features
N/AE5061-65055Solid state drive kit (Windows 10 IoT)Internal Hardware UpgradeNoCustomer Installable HardwareB.05.00n/aNoneCustomer - 0.5 hrsE5061B Security Features
 Frequency upgrade option for the E5061B Network Analyzer
Product option (From)Product option (To)Order with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation TimeInstallation note
E5061B-215E5061B-235E5061BU-035From 50 Ω 1.5 GHz S-param. To 50 Ω 3 GHz S-param.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies Service Centern/a
E5061B-115E5061B-135E5061BU-135From 50 Ω 1.5 GHz Trans./Refl. To 50 Ω 3 GHz Trans./Refl.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies Service Centern/a
E5061B-217E5061B-237E5061BU-037From 75 Ω 1.5 GHz S-param. To 75 Ω 3 GHz S-param.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies Service Centern/a
E5061B-117E5061B-137E5061BU-137From 75 Ω 1.5 GHz Trans./Refl. To 75 Ω 3 GHz Trans./Refl.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies Service Centern/a
E5061B-3L3
 
E5061B-3L5
 
E5061BU-353Upgrade from 500 MHz to 3 GHzHardware
 
No
 
Customer Not InstallableB.04.62
 
n/a
 
Yes
 
Keysight Technologies Service Centern/a
 
E5061B-3L4
 
E5061B-3L5
 
E5061BU-354
 
Upgrade from 1.5 GHz to 3 GHzHardware
 
No
 
Customer Not InstallableB.04.62
 
n/a
 
Yes
 
Keysight Technologies Service Centern/a
 
E5061B-3L3
 
E5061B-3L4
 
E5061BU-343
 
Upgrade from 500 MHz to 1.5 GHzHardware
 
No
 
Customer Not InstallableB.04.62
 
n/a
 
Yes
 
Keysight Technologies Service Centern/a
 
Test set upgrade option for the E5061B Network Analyzer
Product option (From)Product option (To)Order with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation TimeInstallation note
E5061B-115E5061B-215E5061BU-215From 50 Ω 1.5 GHz Trans./Refl. To 50 Ω 1.5 GHz S-param.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies service centern/a
E5061B-135E5061B-235E5061BU-235From 50 Ω 3 GHz Trans./Refl. To 50 Ω 3 GHz S-param.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies service centern/a
E5061B-117E5061B-217E5061BU-217From 75 Ω 1.5 GHz Trans./Refl. To 75 Ω 1.5 GHz S-param.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies service centern/a
E5061B-137E5061B-237E5061BU-237From 75 Ω 3 GHz Trans./Refl. To 75 Ω 3 GHz S-param.HardwareNoCustomer Not InstallableA.02.00n/aYesKeysight Technologies service centern/a

 Note: There is no upgrade kits from options 115, 135, 215, 235, 117,137, 217, 237 to option 3L3,3L4,3L5 and vice versa.

Other upgrade option for the E5061B Network Analyzer
Product
option/
flag
(From)
 

Product
option/
flag
(To)

Order with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation Time1Installation note
Without E5061B-1E5E5061B-1E5E5061BU-1E5High stability timebaseHardwareNoCustomer Not installablen/an/aYesKeysight Technologies service center - 3.0 hrsn/a

E5061B-117/137/217/237 & Rcv-check = “Original”

Rcv-check=
”Enhanced”
 
E5061BU-611 Enhanced Over Power Protection for 75 ohm optionsHardwareNoCustomer Not installablen/aE5061B-115/135/215/235/3L3/3L4/3L5
or
E5061B-117/137/217/237 & Rcv-Check="Enhanced"
YesKeysight Technologies service center - 2.2 hrsn/a
E5061B- 115/135/215/235 & Rcv-check = “Original”Rcv-check=
”Enhanced”
 
E5061BU-612
 
Enhanced Over Power Protection for 50 ohm optionsHardwareNoCustomer Not installablen/aE5061B-117/137/217/237/3L3/3L4/3L5
or
E5061B-115/135/215/235 & Rcv-Check="Enhanced"
YesKeysight Technologies service center - 2.2 hrsn/a
E5061B-722E5061B-721E5061BU-721Add GPIB-InterfaceHardwareNoCustomer Not installableB.05.00MY491 to MY497,
SG491 to SG497
YesKeysight Technologies service center – 2.0 hrsn/a
E5061B-732E5061B-731E5061BU-731Add Handler-InterfaceHardwareNoCustomer Not installableB.05.00MY491 to MY497,
SG491 to SG497
YesKeysight Technologies service center - 2.0 hrsn/a

1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

Note: For Rcv-check, please see the followings. What is enhanced overload detection and power trip function?

Important: Above upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.

2. Software Upgrades

E5061B Network Analyzer Software Upgrades
ProductOrder with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation TimeInstallation note
E5061B-010E5006A-1FPTime domain/fault location analysisSoftwareYesLicense Key1n/an/aNoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.
E5061B-005E5007A-1FPImpedance analysis for E5061B-3L5 LF-RF Network AnalyzerSoftwareYesLicense Key1A.02.00E5061B- 115 / 117 / 135 / 137 / 215 / 217 / 235 / 237NoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.
E5061B-006E5061BU-006Wireless power transfer analysisSoftwareYesLicense Key1B.04.102E5061B- 115 / 117 / 135 / 137 / 217 / 237NoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.

1 This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

2 The E5061B with Windows 7 is required.

3. Firmware Upgrades

Was this helpful?


Didn't find what you're looking for?