Starting Download..
save Save

Compatible Instruments for X-Series Measurement Applications

X-Series Measurement ApplicationApplication DescriptionExisitng X-apps legcy C Model, Multi-touch UI (Discontinued)New X-apps E Model,
Multi-touch UI
BenchtopBenchtopBenchtopBenchtopBenchtopBenchtopBenchtopBenchtopBenchtopModularBenchtopModularModularModularModularModularModularNew X-apps  V/Y Model,
Multi-touch UI11
ModularModularModularModularExisting Traditional UI Model (Discontinued)New Traditional UI ModelBenchtopBenchtopBenchtopBenchtopBenchtopModularModularModular
CXAEXAMXAMXA-ExtendedPXAUXAUXAUXA-ExtendedNFAPXEMXEPXIe VXTPXIe VXTPXIe VXTPXIe VSAPXIe VSAPXIe CXA-mEXMEXMEXM-WBWireless Device SolutionCXAEXAMXAPXAMXE PXIe VXTPXIe VSAPXIe VSA
N9000BN9010BN9020BN9021BN9030BN9040BN9041BN9042BN8973/4/5/6BN9048BN9038BM9421AM9410A/11AM9415AM9391AM9393AM9290AE6640AE6680AE6681AS8780AN9000AN9010AN9020AN9030AN9038AM9421AM9391AM9393A
General PurposeIQ analyzer measurement applicationN9060CN9060EM0E1










IncludedIncludedIncludedIncludedIncluded
V9060EM0EIncluded


N9060AN9060EM0D1




IncludedIncludedIncluded
IQ analyzer and spectrum analyzer measurement applicationN9060CN9060EM1E1IncludedIncludedIncludedIncludedIncludedIncludedIncludedIncluded IncludedIncludedIncluded




Included




N9060AN9060EM1D1IncludedIncludedIncludedIncludedIncluded


Spectrum analyzer measurement application
N9060EM3E











x14


















EMI measurement applicationN6141CN6141EM0E x x x x x x xx IncludedincludedIncluded










N6141A W6141A (CXA-A)N6141EM0D x x x x x


Remote language compatibility measurement applicationN9061CN9061EM0E
 x x x x x x9














N9061AN9061EM0D
 x x x



SCPI language compatibility measurement applicationN9062CN9062EM0E
 x x x x x x9
 xx x




x




N9062A W9062A (CXA-A)N9062EM0D x x x x x


Analog demodulation measurement applicationN9063CN9063EM0E x x x x x x x9
 x x x xx
 x xx




N9063A W9063A (CXA-A)

M9063A (PXIe VSA)

N9063EM0D x x x x x x x x
VMA vector modulation analysis measurement applicationN9054CN9054EM0E x x x x x x xx


 xx x x xx V9054EM0E  x












VMA vector modulation analysis custom OFDM measurement application
N9054EM1E x x x x x x xx


 xx x x xx V9054EM1E  x












VXA vector signal analysis measurement application


















 V9064EM0D  x


N9064A W9064A (CXA-A)

M9064A (PXIe VSA)

N9064EM0D x x  x x
 x x x
Power amplifier measurement application
N9055EM0E



xxxx























Pulse analysis measurement applicationN9067CN9067EM0E x x x x x x x9x























Phase noise measurement applicationN9068CN9068EM0E x x x x x x xx

 x


 x xx




N9068A W9068A (CXA-A)

M9068A (PXIe VSA)

N9068EM0D x x x x x
 x x
Noise figure measurement applicationN9069CN9069EM0E x x xx x x x12
included
 x xx
 x xx




N9069A W9069A (CXA-A)

M9069A (PXIe VSA)

N9069EM0D x x x x x x x
Measuring receiver
N9091EM0E



 x


























Avionics
N9092EM0E



 x


























Cellular5G NR measurement application
N9085EM0E

 x x x x x12x


 xx x x x 
V/Y9085EM0E x  x xx









PAvT measurement application


















V9085EM1E x  x x










LTE and LTE-Advanced FDD measurement applicationN9080CN9080EM0E x x x x x  x x9x


 x x x x xxV/Y9080EM0E x  x 
x

N9080B W9080B (CXA-A)

M9080B (PXIe VSA)

N9080EM0D x x x x
 x x x
NB-IoT/eMTC measurement applicationN9080CN9080EM3E x x x x x x x9x




 x x xxV/Y9080EM3E x  x

N9080B W9080B (CXA-A)

M9080B (PXIe VSA)










LTE, LTE-Advanced TDD measurement applicationN9082CN9082EM0E x x x x x x x9x


 xx x x xxV/Y9082EM0E x  x
x

N9082B W9082B (CXA-A)

M9082B (PXIe VSA)

N9082EM0D x x x x
 x  x x
LTE V2X measurement application
N9080EM4E x x x x x x x9x


 xx
 x xxV/Y9080EM4E x  x











Multi-standard radio measurement application
N9083EM0E x x x x x x x9









V/Y9083EM0E x  x

N9083A W9083A (CXA-A)N9083EM0D x  x  x x   


GSM/EDGE/Evo measurement applicationN9071CN9071EM0E x x x x x x x9



 xx
 x xxV/Y9071EM0E x  x

N9071A W9071A (CXA-A)

M9071A (PXIe VSA)

N9071EM0D x x x x
 x x x
cdma(TM) measurement application
N9072EM0E8 x x x
 x x







 x  x 
V/Y9072EM0E8 x


N9072A W9072A (CXA-A)

M9072A (PXIe VSA)

N9072EM0D x x  x  x 
 x  x x
W-CDMA/HSPA+ measurement applicationN9073CN9073EM0E x x x x x x x9x


 x x x x xxV/Y9073EM0E x  x

N9073A W9073A (CXA-A)

M9073A (PXIe VSA)

N9073EM0D x x x x
 x x x
1xEV-DO measurement application
N9076EM0E8 x x x
 x x







 x x
V/Y9076EM0E8 x


N9076A W9076A (CXA-A)

M9076A (PXIe VSA)

N9076EM0D x x  x  x 
 x  x x
TD-CDMA/HSPA+ measurement application
N9079EM0E8 x x x
 x x 







 x x 
V/Y9079EM0E8 x


N9079A W9079A (CXA-A)

M9079A (PXIe VSA)

N9079EM0D x  x  x  x 
 x x x
Sequence analyzer BTS application
N9065EM0E










x




V9065EM0E x  x x
N9065A-1xxN9065EM0D
 x13 x13

 x

Sequence analyzer device application
N9065EM1E










x




V9065EM1EIncludedIncludedIncluded

N9065EM1D




 x

Parallel analysis of multiple devices


















V9065EM2E

 x










Wireless ConnectivityMobile WiMAX(TM) measurement application























N9075A W9075A (CXA-A)

M9075A (PXIe VSA)

N9075EM0D x x x x
 x x x
WLAN 802.11a/b/g/j/p/n/af/ah measurement applicationN9077CN9077EM0E x x x x x  x x9x


 xx
 x x
V/Y9077EM0E x  x
x

N9077A W9077A (CXA-A)

M9077A (PXIe VSA)

N9077EM0D x x x x
 x x x
WLAN 802.11ac/ax measurement applicationN9077CN9077EM1E x x x x x x x9x


 x
 x x x
V/Y9077EM1E x  x
x

N9077A

M9077A (PXIe VSA)

N9077EM1D
 x x x
 x x x
WLAN 802.11be measurement application
N9077EM2E


xxxx9x


xxxxx
V/Y9077EM2E


x









Bluetooth(TM) measurement applicationN9081CN9081EM0E x x x x x x x9



 xx x x xxV/Y9081EM0E x  x
x

N9081A W9081A (CXA-A)

M9081A (PXIe VSA)

N9081EM0D x x x x
 x x x
Short range communication measurement applicationN9084CN9084EM0E x x x x x x x9
























Audio/Video BroadcastDigital cable TV measurement application























N6152A W6152A (CXA-A)N6152EM0D x x x x



DVB-T/H/T2/T2-Lite measurement application























N6153A W6153A (CXA-A)N6153EM0D x x x x



ISDB-T/Tmm measurement application























N6155A W6155A (CXA-A)N6155EM0D x x x x



DTMB (CTTB) measurement application



  


















N6156A W6156A (CXA-A)N6156EM0D x x x x



Radio test basic analog
measurement application7

N9093EM0E7































Radio test basic digital
measurement application7

N9093EM1E7































General purpose digital radio test bundle
Y9054EM0E































Performance Software OptionsBasic EMC functionalityN9000B-EMC
N9010B-EMC
N9020B-EMC
N9030B-EMC
N9040B-EMC
N9041B-EMC
N90EMEMCB x x xN9021B-EMC x xxx Includedincluded Included




x




N9000A-EMC
N9010A-EMC
N9020A-EMC
N9030A-EMC
N90EMEMCA x x x x Included
Included
Time domain scanN9010B-TDS
N9020B-TDS
N9030B-TDS
N9040B-TDS
N9041B-TDS
N90EMTDSB5
 x x
 x x


x x










N9010A-TDS
N9020A-TDS
N9030A-TDS
N9038A-TDS
N90EMTDSA5
 x x x x


Enhance display packageN9000B-EDP
N9010B-EDP
N9020B-EDP
N9030B-EDP
N90EMEDPB x x x x x IncludedIncludedx Includedincluded Included




x




N9000A-EDP
N9010A-EDP
N9020A-EDP
N9030A-EDP
M9290A-EDP
N90EMEDPA x x x xIncluded
Included
Fast power up to 510 MHzN9010B-FP2
N9020B-FP2
N9030B-FP2
N9040B-FP2
N9041B-FP2
N90EMFP2B
 x x x x x xx













N9010A-FP2
N9020A-FP2
N9030A-FP2
N90EMFP2A
 x x x



Resolution bandwidth extendedN9020B-RBE
N9030B-RBE
N9040B-RBE
N9041B-RBE
N90EMRBEB

 xN9021B-RBE x x xN9042B-RBE













N9020A-RBE
N9030A-RBE
N90EMRBEA

 x x



External source controlN9000B-ESC
N9010B-ESC
N9020B-ESC
N9030B-ESC
N9040B-ESC
N90EMESCB x x xN9021B-ESC x x
N9042B-ESC x











N9000A-ESC
N9010A-ESC
N9020A-ESC
N9030A-ESC
N9038A-ESC
N90EMESCA x x x x x
x
Frequency mask trigger, basic detectionN9020B-FT1B
N9030B-FT1B
N9040B-FT1B
N9041B-FT1B
N90EMFT1B

 x x x x x
























Frequency mask trigger, optimum detectionN9020B-FT2B
N9030B-FT2B
N9040B-FT2B
N9041B-FT2B
N90EMFT2B

 x x x x x
























Duplex IF RTSAN9030B-DUA
N9040B-DUA
N9041B-DUA
N90EMDUAB


 x x x

























Wideband time domain scan, basic detection










N9048WT1B





















Wideband time domain scan, optimum detection










N9048WT2B





















Real-time analysis up to maximum available BW, basic detectionN9020B-RT1
N9030B-RT1
N9040B-RT1
N9041B-RT1

N9020RT1B6
N9021RT1B
N9030RT1B6
N9038RT1B
N9040RT1B6
N9041RT1B6



 x x x x x


N9038RT1B










N9020A-RT1
N9030A-RT1
N9038A-RT1
N9020RT1A6
N9030RT1A6
N9038RT1A6


 x x x


Real-time analysis up to maximum available BW, optimum detectionN9020B-RT2
N9030B-RT2
N9040B-RT2
N9041B-RT2
N9020RT2B6
N9021RT2B
N9030RT2B6
N9040RT2B6
N9041RT2B6


 x x x x x














N9020A-RT2
N9030A-RT2
N9020RT2A6
N9030RT2A6


 x x



1. Included with the latest firmware, does not need to be ordered separately
2. N9071EMXD/E depends on the N9071EM0D/E. N9073EMXD/E depends on the N9073EM0D/E
3. Please visit Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center to get the latest firmware
4. Please visit 30-Day Free Trial for X-Series Measurement Applications to get the free trial license
5. This model requires any combination of analysis bandwidth B40 or above, MPB or DP2 (DP2 is standard in all PXA and UXA) and X-Series measurement application N6141EM0D or N6141EM0E
6. This model requires at least one analysis bandwidth option of B85, B1A, B1X, B2x or B5X
7. These models can be only ordered with M8920A PXIe Radio Test Set
8. Those multi-touch measurement applications only support SCPI command only as remote control
9. Currently this measurement application has only been qualified for N9041B
10. The license for NxxxxEM0D or NxxxxEM0E requires the analyzer to be running either the WES7 (W7X) or Win10 (W10) operating system
11. V/Y90xxEMxE models are only supported with EXM E6640A platform. V90xxEMxE models only include measurement application but Y90xxEMxE models include both waveform and measurement application
12. This measurement application supports N9041B 50 GHz above both Input Port 1 and Port 2
13. This measurement application is only available with B40 option
14. This spectrum analyzer measurement application includes some power measurements excluding Harmonics, TOI and Spurious

Was this helpful?


Didn't find what you're looking for?