30-Day Free Trial for X-Series Measurement Applications for X-Series Signal Analyzers with Multi-touch
- Redeem FREE X-Series measurement application 30-day trial license for your existing X-Series signal analyzer, multi-touch UI (UXA/PXA/MXA/EXA/CXA) (N90xxB)
- These measurement application trials are for X-Series analyzers with multi-touch UI, for applications with traditional UI for N90x0A models click here
- Evaluate the full-featured version of a X-Series measurement application with no functionality restrictions
- One 30-day trial license for each application per instrument
- Trial period begins when the license is issued through the Keysight Software Licensing website and is non-renewable
- Be sure your instrument is current with the latest software release to take advantage of the latest functions and capabilities. Signal Analysis Firmware Update Center
- For additional information, see trial licensing FAQs
If you are ready to redeem a free 30-day trial license, please select the application and complete the short redemption form. You will be prompted for information (serial/model number) for the specific instrument you will be using.
X-Series Benchtop Signal Analyzers with Multi-touch User Interface | |||||||
---|---|---|---|---|---|---|---|
Application |
N9041B UXA |
N9040B UXA |
N9030B PXA |
N9020B MXA |
N9010B EXA |
N9000B CXA |
Technical Overview |
Analog Demodulation | N9063C Trial | Technical Overview | |||||
Bluetooth | N9081C Trial | Technical Overview | |||||
EMI Measurement | N6141C Trial | Technical Overview | |||||
GSM/EDGE/Evo | N9071C Trial | Technical Overview | |||||
LTE/LTE-Advanced (FDD) | N9080C Trial | Technical Overview | |||||
LTE/LTE-Advanced (TDD) | N9082C Trial | Technical Overview | |||||
MATLAB (Trial from MathWorks) | N6171A Trial | Technical Overview | |||||
Noise Figure | N9069C Trial | Technical Overview | |||||
Phase Noise | N9068C Trial | Technical Overview | |||||
Pulse Analysis | N9067C Trial | Technical Overview | |||||
Remote Language Compatibility (HP/Keysight) | N9061C Trial | Technical Overview | |||||
Remote Language Compatibility (R&S) | N9062C Trial | Technical Overview | |||||
Short Range Communications | N9084C Trial | ||||||
Vector Modulation Analysis | N9054C Trial | Technical Overview | |||||
VSA Software | 89601B Trial | Technical Overview | |||||
W-CDMA/HSPA/HSPA+ | N9073C Trial | Technical Overview | |||||
WLAN | N9077C Trial | Technical Overview |