(WIP) - Meta Material - EBG Structure Simulation


Starting Download..
save Save

Meta Material - EBG Structure


Contents


Introduction

Abstract:EBG example in EMPro.Mushroom-like electromagnetic band-gap (EBG)structures exhibit unique electromagnetic properties that have led to a wide range of electromagnetic device applications.


Figure 1: Insert text


Figure 2: Insert text

Design Challenges

Insert Text


Figure 3: Insert text

Results

The figure 4 shows S11 plot of three simulations.
Blue : With PEC ground
Green: With PMC ground
REd : With EBG


Figure 4: EMPro Simualtion Result

Conclusion

Insert text

Reference

(1) Reflection Phase Characterizations of the EBG Ground Plane for Low Profile Wire Antenna Applications by Fan Yang


Related Information

More Information

Was this helpful?


Didn't find what you're looking for?