Multi-band Planar Array Antenna |
|
|
Multi-band Planar Array Antenna
Contents
Introduction
Abstract:A multi-band (C- and X-band) planar array antenna is simultated with Momentum.Planar microstrip patch antennas for communication and radar applications usually require a high gain (~25 db) that require large arrays of patch elements, (e.g., more than 50 elements). In order to accurately characterize the antenna in terms of radiation and return loss, the entire antenna structure needs to be simulated. The antenna structure can be either single band, multiband, linearly polarized or multi-polarized.
Design Challenges
The major bottleneck in a planar microstrip patch antenna design is the capacity and speed requirements of the field solver to handle a large array antenna. The situation becomes more complicated when the antenna is used for multiple bands. One approach is to divide the EM problem into small subcells that are integrated (linearly added) later without carrying out an EM simulation at the full structure level. However, the coupling between subcells will not be taken into account. This example demonstrates how Momentum can simulate an entire array for optimum accuracy.
Results
This example highlights two types of planar array antennas. The first is single-band antenna of 64 elements which is operating at C-band, and linearly polarized. The second is multi-band antenna operating in both C and X bands, and dual linearly polarized.
Figure 1: C-band 64-element array antenna
The C-band antenna is in a multilayer aperture coupled configuration. The two layer stacked patch arrangement helps in achieving good bandwidth. An aperture or slot is used to feed the power from input feed line to patches. The feed line lies on the other side of the slot layer. The advantage of this arrangement is that the radiation from the feed layer is shielded from the patch radiation because of the slot layer. The design starts with first optimizing the performance of a single element in the required band. Then this single element is used to develop the array antenna. The feed network is designed using schematic simulation and circuit optimization to obtain the required performance.
Figure 2: Momentum simulation results for the C-band 64-element array antenna
The antenna return loss is better than 10 db in the required bandwidth of 5 to 5.5 GHz. The 3D radiation pattern is also shown. The Gain of the antenna is 26 dB at 5.3 GHz.
Figure 3: Multi-band array antenna
The multi-band antenna operates in the C and X bands. For X-band operation, slots are used as radiators and in the array they are fed by a combination of series and corporate feed networks (hybrid feeding technique). For C-band operation, patches are used as radiators and are fed by a combination of series and corporate feed network. Both the C and X band antennas are sharing the same aperture (or physical space). Each of the C and X band radiating elements are arranged so that they do not block the radiation pattern of the other. One C-band patch radiator is placed between four X-band slot radiators. This topology minimizes the total real estate required for the multi-band antenna.
Figure 4: Simulation results of a single array of C-band patch elements
Figure 4 shows the performance of a single C-band linear array used in the multi-band antenna. Each element placed in one row are fed with a series network. The entire row is fed in the center by a corporate network. There are 4 elements in one linear array.
Figure 5: Simulation results of a single array of X-band slot elements
Figure 5 shows the performance of a single X-band array used in multi-band antenna. Each element placed in one row (linear array) are fed by a series network. Two rows are combined with a corporate network. There are 16 elements in one linear array.
Figure 6: Simulation results of a single array of combined C-band patch elements and X-band slot elements
Figure 6 shows the performance of a single linear array with both C and X band elements integrated together.
Figure 7: Simulation results of the entire array antenna
Figure 7 shows the performance of the full array antenna. There are 32 total patch elements for C-band operation and 128 total slot elements for X-band operation. By simulating the entire array with Momentum, all coupling effects between C and X band elements are taken into account.
Conclusion
The efficient NlogN solver and multi-threading capability in Momentum allow simulations of larger antennas with much faster simulation speed. Designers can now analyze radiation patterns and S-parameters, taking all of the coupling effects of the full array into account.
Related Information
- Slides
- C/X Multiband Antenna ADS 2009 Project (Knowledge Center Login required) File
- C-band Antenna ADS 2009 Project (Knowledge Center Login required) File
- EM Application Examples Home