Skip to end of metadata
Go to start of metadata

Supported Platforms

As previously announced, the Solaris (SUN OS) platform support has been discontinued and PathWave Model QA (MQA) 2013.01 is only supported on the LINUX Red Hat and Windows® operating systems. 

The following are PathWave Model QA (MQA) supported platforms:

OS and Version

Windows XP

Windows 7 Enterprise

Windows 7 Enterprise

Windows 8 Enterprise

Windows 8 EnterpriseWindows 10

RedHat Linux RHEL4

RedHat Linux RHEL5

RedHat Linux RHEL6

RedHat Linux RHEL7
32/64 bit
32/64
32
64
32
64
64
64
64
64
64

MQA 2011.2.0

MQA 2012.07

MQA 2013.01

MQA 2014.04

MQA 2016.01

MQA 2017
MQA 2019
MQA 2020
MQA 2020 Update 1.0
MQA 2020 Update 2.0/2.1
MQA 2022
MQA 2023
MQA 2023 Update 1.0

Legend

Description

Supported

Unsupported