Skip to end of metadata
Go to start of metadata

Supported Platforms


The following table lists the supported platforms for Genesys 2014 and future releases:

Operating System and Version


Windows 7
32-bit



Windows 7
64-bit



Windows 8
32-bit



Windows 8
64-bit



Windows 10
64-bit


Genesys 2023
Genesys 2022

Deprecated†

Genesys 2020
Genesys 2018

Genesys 2015.08   (64-bit)

Genesys 2014.03 (32-bit)

Genesys 2014.03 (64-bit)

† This is the last Genesys release that will support Windows 7.


The following table lists the supported platforms (Windows, Linux, and Solaris) for Genesys past releases:

Operating System and Version

Windows XP Professional SP3

Windows Vista Business

Windows Vista Business Professional and Ultimate

RedHat Linux RHEL4

SuSe Linux SLES9

SuSe Linux SLES10

Solaris 10

Solaris 10

32/64 bit
32/64
32/64
32/64
32/64
32/64
32/64
32
64
Genesys 2006
Genesys 2007
Genesys 2008
Genesys 2009
Genesys 2010
Genesys 2012




Legend

Description

Supported

Unsupported