Skip to end of metadata
Go to start of metadata

Supported Platforms

The following table lists the supported 64-bit platforms for EM Design. For information related to older releases, see Supported Platforms for Previous Releases.

Operating System and Version

Windows 7
Enterprise

Windows 10


RedHat Linux RHEL6


RedHat Linux RHEL7RedHat Linux RHEL8

SuSe Linux SLES11


SuSe Linux SLES12
EMPro 2019
EMPro 2020, 2020 Update 1
EM Design 2021, 2021 Update 1.0/2.0
EM Design 2022
For details on generalized operating system roadmap, refer to http://www.keysight.com/find/eesof-platforms.
 

Legend

Description

Supported

Unsupported