Skip to end of metadata
Go to start of metadata

Advanced Design System 2009 Update 1 Hotfix Downloads

Hotfix 351.527 (11 February 2014)

Hotfix 351.527 Download Operating
System
File
Type
File
Size
File
Date
hotfix_20131021_ads2009u1_linux_527.zip Linux zip 267,582,889 bytes 2014-02-11
hotfix_20131021_ads2009u1_windows_527.zip Windows zip 123,597,042 bytes 2014-02-11

Description

ADS 2009 Update 1 hotfix_20131021_ads2009u1 (version 351.527) is a cumulative hotfix and includes the content of the prior ADS 2009 Update 1 526 hotfix.

Issues specifically addressed in this hotfix are:

  • ADS 2009 Update 1 Compatibility with 3.1 and later licenses

The Release Notes below contain the complete list of issues fixed by this cumulative hotfix.

Documentation

Supported Platforms

  • Windows - Windows 7 (64-bit)
  • Linux - Red Hat RHEL5 (64-bit)

Hotfix 351.526 (14 September 2011)

Hotfix 351.526 Download Operating
System
File
Type
File
Size
File
Date
hotfix_20110627_ads2009u1_linux_526.zip Linux zip 267,582,889 bytes 2011-09-14
hotfix_20110627_ads2009u1_windows_526.zip Windows zip 123,597,042 bytes 2011-09-14

Description

ADS 2009 Update 1 hotfix_20110627_ads2009u1 (version 351.526) is a cumulative hotfix and includes all previously released hotfixes.

Documentation


Hotfix 351.515 (11 October 2010)

Hotfix 351.515 Download Operating
System
File
Type
File
Size
File
Date
hotfix_20100817_ads2009u1_linux_515.zip Linux zip 267,582,889 bytes 2010-10-11
hotfix_20100817_ads2009u1_windows_515.zip Windows zip 123,597,042 bytes 2010-10-11

Description

This hotfix addresses various issues including Simulation, Momentum, Desktop LVS, Licensing, DDS and Design environment. Please read Release Notes and Installation Instructions for complete details.

Note on Licensing

When more than one license server is listed in the license path and the license content on those servers differs, you can run into a problem where only the licenses from the first server are used.

This issue does not occur when using a single license server, redundant license servers (identical license content served by multiple servers), or when using a license file. For more details, please see the "Known Issues and Workarounds" section in the release notes.

Documentation