Welcome to the MBP 2011 Product Documentation
Access to the full on-line documentation forModel Builder Program 2011requires you to have supported status. Your current status is: Unsupported.
SeeUnsupported statustroubleshooting tips.
Model Builder Program DocumentationModel Builder Program (MBP) is a Silicon-Focused Device Modeling Software. It is a one-stop solution that provides both automation and flexibility for silicon device modeling. MBP includes powerful, built-in characterization and modeling capabilities as well as an open interface for modeling strategy customization. Its unique Task Tree architecture makes the model extraction process adaptable to specific data and enables users to stay concurrent with state-of-the-art modeling methodologies. Key Benefits of MBP are:
|