Main Support:       Knowledge Center
Documentation:   SystemVue English Doc   >  Unsupported Releases   >  SystemVue 2018   >  SystemVue 2018 Quick Install and License Setup

This document contains references to Agilent Technologies. Agilent's former Test and Measurement business has become Keysight Technologies. For more information, go to www.keysight.com.


Skip to end of metadata
Go to start of metadata

 

Quick Install and License Setup

SystemVue can be installed on a Windows machine after downloading the installation file from the Keysight EEsof EDA website, as illustrated.
 

Obtain SystemVue License File

SystemVue requires a license to run. You can either apply for an Evaluation or a Purchased license. Once the license request is approved, a license file (with .lic extension) is sent as an email attachment. Save this file on your computer. For example, you can save it in the C:\Program Files\Keysight\EEsof_License_Tools\bin\licenses folder.

Supported Platforms

For details on the supported platforms, see Supported Platforms.

System Requirements

The following list the recommended hardware configuration. For detailed system requirements, see System Requirements.

Category

Practical Minimums

Recommended Basic

Recommended 5G, Radar, and Phased Array

Operating System

Windows 7 SP1, 64-bit

Windows 10, 64-bit

Windows 10, 64-bit

CPU

Single-core

Quad-core and above

Quad-core and above

Hard disk

10 GB free space

100 GB free space

100 GB free space

RAM

4 GB RAM

16 GB RAM and above

32 GB RAM and above

Display

1280 x 720

1920 x 1200

1920 x 1200

Software Security

USB hardware key

Wired LAN, or Wireless LAN

Wired LAN, or Wireless LAN

LAN Connection

Not required

Recommended

Recommended

Test Instrument Interface

Not required

LAN

LAN

Touch User Interface

N/A

Not supported

Not supported

In the case of a USB dongle, attach the dongle to the USB port and invoke the License Setup Wizard to take the guided tour.

Download SystemVue InstallerClick http://www.keysight.com/find/eesof-systemvue-latest-downloads to download. You can also use Keysight Download Manager to download. Install SystemVueTo install SystemVue, you must have system administrator privileges. Run the downloaded installer (this may take a while). Follow the guided tour to complete the installation. SystemVueLicense SetupAt the end of the installation, the License Setup Wizard starts automatically when it detects that you do not have a valid license to start SystemVue. If you choose to skip the setup, you can start the SystemVue License Setup Wizard later by clicking Start > All Programs > SystemVue <release_number> > SystemVue Tools > SystemVue <release_number> > License Manager.Nodelocked LicenseChoose the I want to add or replace a license file option and follow the guided tour to complete the license setup process.

Floating LicenseChoose the I want to add or replace a network license server option and follow the guided tour to complete the license setup process. Consult your license administrator for the network path of the license server. For more details on setting up floating license on a network server, see Setting Up Floating License on Windows. Launch SystemVueTo run SystemVue, go to the Start menu and choose All Programs > SystemVue <release_number> > SystemVue <release_number>

 

 

 

 
Please help us improve
Please help us improve
Was this topic helpful? Yes No