Main Support:       Knowledge Center
Documentation:   SystemVue English Doc   >  Unsupported Releases   >  SystemVue 2017   >  SystemVue 2017 Release Notes

This document contains references to Agilent Technologies. Agilent's former Test and Measurement business has become Keysight Technologies. For more information, go to www.keysight.com.


Skip to end of metadata
Go to start of metadata

SystemVue 2017 Release Notes

Release Highlights: W1461 SystemVue Core Platform

C++ Model Builder and Code Generation

  • SystemVue is now built with Microsoft Visual Studio 2015, as a result, C++ model builder libraries need to be compiled with Microsoft Visual Studio 2015 to load into SystemVue. If you have existing C++ model builder libraries, compile them again using Microsoft Visual Studio 2015.
  • For Linux model building and code generation, you need to use gcc version 5.3.0 or later.

Platform Improvement

  • Support Multi-select for workspace tree objects for delete, copy, cut, and paste operations.
  • "Auto Calculate" option is added to the right-click menu of the workspace tree Equation object.
  • The search (Filter By:) in Part Selector supports searching models associated with a part.

Release Highlights: Add-on Libraries and Design Kits

W1713 Serdes Model Library

  • Parameter 'Freq Resp Curve File Name' in model VCSEL_Extractor is renamed to 'FreqRespCurveFileName' (spaces are removed)
  • TimeResponseFIR model supports importing ADS generated impulse response file.
  • New model PulseShapingPAM for generating the PAM4 waveform from bits with random jitter, sinusoidal jitter, DCD and spread spectrum clock.

W1714 IBIS AMI Model Generator

  • Support generating 'Dual Algorithm' model which returns impulse response for statistical simulation and also has AMI_GetWave for bit-by-bit simulation.

W1720 Phased Array Beamforming Kit 

Phased Array Analysis

  • Support intermods and harmonics in Phased Array Analysis under Tx (transmitter) mode. When Calculate Intermods and Harmonics is turned on in Phased Array Analysis Options tab, the simulation results include power and voltage spectrum data for each node across parallel RF channels. You can choose one or multiple channels to plot spectrum data. The simulation results also include maximum Tx EIRP and Tx EIRP patterns at main carrier and intermod frequencies. Refer to Intermods and Harmonics measurement.
  • Path Measurements are available in Phased Array Analysis, including DCP, DSV, CNP, CGAIN, CNF, CF, CNR, IP1DB, OP1DB, IPSAT, OPSAT, IIP2, OIP2, IIP3, OIP3, ZIN, ZOUT.

  • Array Receive Path Measurements are available in Phased Array Analysis, including CGAIN_Array, CNF_Array, IIP2_Array, IIP3_Array, IP1DB_Array, IPSAT_Array.
  • Beam polarization patterns can be optionally computed by setting the options in the Measurements tab of Phased Array Analysis. The supported polarization decomposition includes E-Theta / E-Phi, Left Hand Circular / Right Hand Circular, Co-polarization / Cross-polarization, Ludwig 2 (Az/El), Ludwig 2 (Al, Ep), Ludwig 3 (V/H). Refer to Phased Array Polarization.
  • Phased Array Analysis supports reporting Node Info and path measurements for subcircuits, by specifying retain levels in Phased Array Analysis Options tab.
  • The antenna array element locations on X, Y, Z axis are provided in phased array analysis dataset when Save Phased Array Node Info in Dataset checkbox is checked.
  • Mixers (MIXER_BASICMIXER_DBALMIXER_TBL), the frequency divider (FREQ_DIVDIG_DIV), and frequency multiplier (FREQ_MULT) are supported in Phased Array Analysis.
  • Phased array dataset variables NodeInfo_PhaseShift_<index>_<AntennaArrayBlockName>, NodeInfo_Attenuation_<index>_<AntennaArrayBlockName>, NodeInfo_TimeDelay_<index>_<AntennaArrayBlockName> are renamed to PartInfo_PhaseShift_<AntennaArrayBlockName>, PartInfo_Attenuation_<AntennaArrayBlockName>, PartInfo_TimeDelay_<AntennaArrayBlockName>.

RF Design Library – RF Phased Array Category

  • ArrayAnt
    • Support Rectangular Array with Triangular Grid and Uniform Hexagonal Array configurations.
    • Support specification of antenna element polarization (Etheta and Ephi for Isotropic and Cosine Antenna), dual polarization (NumAntennasPerLocation), and polarization mismatch for Rx (PolarizationMismatchIncidentEthetaIncidentEphi).
    • Support CST antenna element pattern file.
    • Update CommonElementPatternFile = NO/YES to ElementPatternFileMapOption = Individual for Each Element / Same for All Elements / Custom. When ElementPatternFileMapOption = Custom, you can specify the mapping from N element files to M antenna elements for N <= M.
    • Support specification of custom element pattern using Pattern Data parameters (PatternDataThetaGridPatternDataPhiGridPatternDataEthetaPatternDataEphi).
    • AntennaEfficiency in ArrayAnt supports frequency dependency (with AntennaEfficiencyFreq array parameter).
  • ArrayAttnArrayPhase, and ArrayDelay
    • The Quantization option supports Custom Levels.
    • Support modeling each quantization state using 2-port S-parameters.Refer to Phased Array S-Parameters Parameters. For example, to model a 4-bit phase shifter, you can load S-parameters files for 16 states and the model automatically picks the corresponding S-parameters per channel.
  • ArrayAttn
    • Support Gaussian window.
    • Support normalizing window coefficients.
    • Error parameter is enabled even when Window = None.
  • ArraySParam model is now available to load N-port-to-M-port S-parameters files in phased array design.

Algorithm Design Library – Beamforming Category

  • AntennaArrayTx and AntennaArrayRx are now available in data flow design.
    • AntennaArrayTx takes envelope matrix as input and computes far field envelope signals at specified directions based on array configuration and element patterns.
    • AntennaArrayRx takes far field envelope signals from specified directions as input and computes envelope matrix as Rx antenna array output based on array configuration and element patterns.
  • BeamformerWeights
    • Support Rectangular Array with Triangular Grid and Uniform Hexagonal Array configurations.
    • Support for Gaussian window.
    • Support normalizing window coefficients.
  • BeamPattern
    • Support Rectangular Array with Triangular Grid and Uniform Hexagonal Array configurations.
    • Support specification of antenna element polarization and dual polarization.
    • Support CST antenna element pattern file.
    • Update CommonElementPatternFile = NO/YES to ElementPatternFileMapOption = Individual for Each Element / Same for All Elements / Custom. When ElementPatternFileMapOption = Custom, you can specify the mapping from N element files to M antenna elements for N <= M.
    • Support specification of custom element pattern using Pattern Data parameters (PatternDataThetaGridPatternDataPhiGridPatternDataEthetaPatternDataEphi).
    • Beam polarization patterns can be optionally computed in data flow simulation by setting the OutputPolarizationPatterns parameter of BeamPattern. The supported polarization decomposition includes E-Theta / E-Phi, Left Hand Circular / Right Hand Circular, Co-polarization / Cross-polarization, Ludwig 2 (Az/El), Ludwig 2 (Al, Ep), Ludwig 3 (V/H). Refer to Phased Array Polarization.
  • The Quantization option in PhaseShifterPhaseShifter_MAmplifierAmplifier_MDelayEnvDelayEnv_M now support Custom Levels.
  • FastCircuitEnvelope_MAtoD_MDtoA_MLimit_MQuantizer_MEnvFcChange_M now support envelope matrix.
  • Fractional Delay Filter InterpolationMethod is added to DelayEnv, and DelayEnv_M.

Other Updates

W1906 5G Advanced Modem Library

New Verizon 5G beamforming simulation

  • Support DL complete xPDSCH beamforming simulation
  • Support DL xPDCCH transmission
  • Support UL source (except xSRS and xPRACH) and UL xPUSCH receiver
  • Support HFSS/EMPro/CST pattern importing
  • Support synthesized beam pattern importing to speed up simulation in Massive MIMO Systems
  • Support beam training and feedback in DL simulation
  • Support HARQ
  • Support 3GPP TR38.901 3D channel modeling (0.5GHz ~ 100GHz)
  • Support simplified approach in 3D channel model to facilitate assessing beamforming performance
  • The respective examples are located at ..\Examples\Baseband Verification\5GAdvancedModem\Verizon5G

Deleted obsolete models

  • Tx_Beamformer_URA
  • Rx_Beamformer_URA
  • GenTxWeights
  • HBF_TxBamGenerator
  • HBF_RxBamGenerator
  • MultiCh_Upsampling
  • MultiCh_Downsampling
  • Tx_Beamformer
  • Tx_Beamformer_RF
  • Rx_Beamformer_RF

Update of existing models

  • Rx_Beamformer

W1908 Automotive Radar Library

New Automotive Radar simulation

  • Support Linear FMCW, MFSK, and Fast Chirp signal generation. The workspace gives demos how to generate automotive radar typical waveform.  
  • Support multiple targets detection simulation. In the automotive radar scenario, the automotive radar needs to solve the multiple targets. The workspace gives demos how to solve the multiple targets by the waveform designing.
  • Support phase difference angle of arrival simulation. Automotive radar receive channel is few, under this condition, the workspace adopts phase difference comparing to achieve the target angle information.
  • Support antenna 3D scan simulation. The 3D scan simulation adopts vertical transmit array and the horizon receive array to realize the 3D scan and give the radar scenario target space distribution.
  • Support passenger micro-Doppler simulation. The micro-Doppler is the pedestrian target feature; the micro-Doppler is used to pedestrian detection. The workspace is the framework how to generate multiple scatters echo and extract the pedestrian micro-Doppler information.
  • Support angle of arrival MUSIC estimation simulation. In order to improve the target angle measurement accuracy, the simulation signs the existing target range bin index. The simulation adopts MUSIC algorithm to estimate the target angle using multiple channel existing target snapshot data.

 

 If you do not have the W1908 license, SystemVue 2017 will report error message "W1460EA2 SystemVue custom feature 2" which indicates that you must acquire the W1908 license to use the Automotive Radar Library.

W1719 RF System Design Kit (Spectrasys)

  • Updated the S-Parameter File and Dataset models (NPOx and NPODx) to support a noise mode. The noise mode can select noise from the S-Parameter data or it can be a user specified value which will override any noise parameters that may exist in an active S-Parameter file.
  • The SDATA_NL, SDATA_NL_HO, and SDATA_NLI models are updated to use the new feature in the S-Parameter File and Dataset models.
  • Fixed a frequency comb issue when more than one Multisource was used to generate a frequency comb. Intermod frequencies for the 2nd Multisource would incorrectly use the frequencies from the 1st Multisource.
  • FastCircuitEnvelope supports FCE files extracted from GoldenGate 2017.

W1902 Digital Modem library

  • Add parameter ShapingFilterLength to configure pulse shaping filter length in number of symbol durations

W1917 WLAN Baseband Verification Library

New WLAN 802.11ax simulation

  • Supports HE SU PPDU, HE extended range SU PPDU and HE MU PPDU

  • Supports 20MHz, 40MHz, 80MHz and 160MHz bandwidth
  • Supports full bandwidth MU-MIMO up to 8 streams/antennas
  • Supports OFDMA with 26, 52, 106, 242 tone RU (Resource Unit)
  • Supports channel coding with BCC and LDPC, MCS0-11, 1024QAM

  • Supports Dual-carrier modulation

  • Supports EVM measurement

W1918 3GPP LTE Advanced Baseband Verification Library

This release of LTE Advanced NB-IoT Baseband Verification Library supports following specifications:

  • 3GPP TS 36.211 V14.2.0 (2017.03) 
  • 3GPP TS 36.212 V14.2.0 (2017.03) 
  • 3GPP TS 36.213 V14.2.0 (2017.03) 

The key features for narrowband IoT (NB-IoT) downlink baseband sources and receivers are:

  • NPBCH symbol rotation for interference randomization

  • Support NPDSCH carrying SIB1

  • Support NPDCCH transmission

  • Support channel coding, scrambling, layer mapping, precoding, and modulation in NPDCCH channels

  • Support NPDSCH+NPDCCH

  • Support NPDSCH/NPDCCH gap 

  • Extend downlink OversamplingOption beyond 3  

  • Support in-band with a different PCID mode. Allow puncturing 4 port CRS.

The key features for narrowband IoT (NB-IoT) uplink baseband sources and receivers are:

  • Support in-band mode. Puncture eUTRA cell SRS.
  • Support generation of NPRACH  
  • Support NPUSCH gap

Supports NB-IoT downlink/uplink EVM measurement.

Supports LTE-A uplink 256QAM EVM measurement (LTE_UL_EVM@LTE 8.9 Models).

Obsolete Features

  • VSA_89600_Sink and VSA_89600_Source models are removed from the Algorithm Design library. Use VSA_89600B_Sink and VSA_89600B_Source instead.

  • GraphFigure is obsoleted and will be removed in the next release. Use graph_figure instead.
  • graph_get_beamwidth is obsoleted and will be removed in the next release. Use get_beamwidth function of graph_figure object instead.
  • FlatTop window has been removed from ArrayAttn.

Resolved Issues

MATLAB

The issue in using MATLAB R2015b and R2016a from MATLAB Script can be resolved by applying the MATLAB patch http://www.mathworks.com/support/bugreports/1310916. MATLAB Script works with MATLAB R2014a, R2014b, R2015a, R2016b and after without the MATLAB patch.

getinterpdata() function

now supports Excel, CVS, MDIF, S2D, P2D, GMDIF Excel files.The path may be relative. In this case, MDIF, S2D, P2D, GMDIF will try to resolve it to the workspace folder (Excel files have more ways to resolve relative path, including search in zipped archives and expanding them to APPDATA folder).  

Licensing and Installation

Licensing

  • SystemVue   requires: a) the version 2017.01 of the EEsof EDA licensing software, b) a minimum code-word version 2017.01 or above, and c) the licensing server software, lmgrd and agileesofd, to be upgraded to at least the same versions as what is included in EEsof EDA Licensing software 2017.01.  SystemVue   will not start if any of these requirements are not met. Refer to the License Codeword Version Compatibility table.
  • In the EEsof EDA License Tools version 2017.01, licensing vendor daemon (agileesofd) is integrated with FlexNet FNP 11.13.1.4 version (Windows) and FlexNet FNP 11.13.1.3 version (Linux) of FlexNet license manager daemon (lmgrd). For the Windows platform,  SystemVue installer will automatically set up these two new license server daemons by default for the local node-locked license users; for the Linux platform, you need to follow the Linux/Solaris Licensing Setup instruction to complete the licensing configuration process. For more details, refer to Licensing (For Administrators)
  • SystemVue does not automatically release licenses after checking out. From SystemVue 2013.08 onwards, Action > Release All Simulation Licenses option is available to manually release all checked out simulation licenses.

Known Issues

  • Dongle drivers for Flex-10 dongles on Linux are release specific. Installing the latest dongle drivers on Linux will function properly only for the most recent EEsof releases.
    Workaround
    : Install and use dongle drivers as needed.  If you need to run the most recent EEsof releases, use the latest  Flex-10 dongle driver. If you need to use older releases, uninstall the latest dongle driver and re-install the older dongle driver

  • FLO and EEsof License setup are writing server logs at different locations. However, the EEsof server log file location is updated in the License Manager > Environment tab.
  • When multiple same-named INCREMENT lines of different version exist on the license server, few advanced FlexNet options to reserve/limit licenses may not work properly. 
  • Product Selector “Check Availability“ generates incorrect results (which leads to license failure) for older releases when multiple date base versions of like-named bundles exist in the license pool.
  • In Linux, Product Selector OK and Cancel Buttons locations are reserved.
  • Starting from FlexNet Publisher 2015 (also known as version 11.13.1), the adoption of the best practice of the least-privilege security therein results in the License Server related Windows Service to run with the LocalService Account privilege (instead of the LocalSystem privilege as before.)  Running with the LocalService Account privilege, an executable can no longer access any files located in the per-user specific type of folders.  As a result, any license file placed in those folders can no longer be accessed by the License Server when the License Server is automatically started via the Windows Service upon each PC reboot. For the local node-locked license, this would not result in any disruption to the usage of EEsof applications; however, for the license installed on a network PC that is accessed by multiple client PCs, this may cause EEsof applications not to start after the network PC reboots
    Workaround: Store your license files in the Windows folders that are accessible by the LocalService Account privilege.  For example, C:\ProgramData or C:\users\public are both qualified choices.  In general, any folder that has the "Users" group listed in its Properties > Security page and this "Users" group has the read permission enabled should work. 
  • Using the default port to connect to a license server may cause a delay when checking out licenses. If no port is given in the license file, Flexera scans ports 27000 to 27009 to find the port. Starting from FlexNet Publisher 2015 (aka version 11.13.1), the default timeout for the response from each port increased from .1 seconds to 3 seconds.

    To avoid the delay, KSM now issues licenses with port 27009 instead of leaving this blank. The EEsof License Setup Wizard (from Licensing 2017.01 onwards) handles some common situations such as: where it detects license file(s) without port, when users get a new license file with port 27009, or when all license files for a vendor daemon does not have same port. 

    You will not be able to start the license server if all license files for a vendor daemon on a server does not have same port.

    Users who manually setup a license server or using EEsof License Setup Wizard with older licensing bits may need to manually edit license files to comply with the following rules:

    1. All license files for a vendor daemon on a server must use the same port (or all be blank). 

    2. Using the default port (blank) is allowed but may result in longer checkout times. 

    3. If setting up a network server, select an unused port that is not blocked by a firewall.

    Workaround: If the user cannot change the port, or wants to use the default Flexera ports, the environment variable FLEXLM_TIMEOUT can be set to .2 seconds (200000), to minimize the performance degradation. However, if the network latency is an issue in your environment, you may need to fine-tune this setting to minimize the general performance degradation while still accommodating the network latency.

  • Installation of EESof EDA tools (such as, SystemVue 2016.08, Genesys 2017.XX, or ADS 2017.XX) may hang at 4% (percentage vary based on the products) for few hours or even more on some specific machines.
    Workarounds:
    • Disable Firewall setting in Anti-Virus Software installed on the PC.
      or
    • Download and unzip process explorer from the below link and then invoke procexp.exe.
      https://technet.microsoft.com/en-us/sysinternals/processexplorer.aspx
      Right click on the wusa.exe process under <Product installer exe> and select KillProcess. Now it will continue the product installation.
  • After installing EESof EDA tools (such as, SystemVue 2016.08, Genesys 2017.XX, or ADS 2017.XX) successfully and try to invoke the software or License wizard, you may encounter “api-ms-win-crt-runtime-l1-1-0.dll” missing error.
    Workaround: Install the Update for Universal C Runtime in Windows .  On Windows 64-bit system systems, the file to install is x64 version of the Microsoft hotfix KB2999226. A copy of the Windows6.1-KB2999226-x64.msu Microsoft 64-bit hotfix installer can be found under the C:\Program Files\Keysight\EEsof_License_Tools\bin directory.  The Microsoft hotfix KB2999226 can be found under the Update for Universal C Runtime in Windows  page at  https://support.microsoft.com/en-us/help/2999226/update-for-universal-c-runtime-in-windows as well.
  • On a newly formatted RHEL system, the EEsof Licensing tools may fail to boot. This is because the FlexNet Publisher 2015 requires a certain rpm
    Workaround: Under the EEsof product installation directory, there exists a utility script named "Linux_sys_check.sh" under the bin directory. Run this script to find out whether any rpm is missing; run this script with a "-y" command-line option to also have all the missing rpms automatically installed if you have the sudo or root privilege.
  • License server may stop recognizing Flex-10 dongle on some systems within a few hours after starting 
    Workaround: If you experience this problem, install the latest WibuKey drivers from Wibu Systems.
  • Unable to install Flex-10 driver if Flex-9 dongle is already plugged into a machine
    Workaround: Before installing a Flex-10 driver for the first time, unplug the Flex-9 dongle.
  • There is a known FlexNet Publisher issue, whereby mixing node-locked codewords and floating codewords in one license file can result in: a) Remote simulations not working or b) A second local simulation not working in case the license is node-locked and also has incorrect version.
    Workaround: It is strongly recommended that you do not mix node-locked codewords and floating codewords in one license file nor in any configuration that ends up with node-locked codewords and floating codewords both available on the same server. In other words, put the node-locked license and the floating license on different servers, and point to the respective one based on what you need to run.
  • If a user simultaneously runs two instances of a product and has mixed different versions of the same codeword on one license server, extra licenses may be pulled and result in unexpected “Licensed number of users already reached for this feature” errors.
    Workaround: We recommend you remove expired codewords, to separate out the new and the old versions of codewords into different files and different servers, and to point to the respective one based on what you need to run.
  • Not specifying the TCP/IP port for the license server during license setup may lead to unexpected behavior and/or license checkout failure on the Windows platform. We strongly recommend you to always explicitly specify the TCP/IP port associated with each license server.
  • A node-locked and floating bundle operating on Linux cannot be shared between products using EDA License Tools version older than 2014.01 when run at the same time.
  • License Setup Wizard does not remove any previous user-configured FLEX Windows License Service manually set up by a user using FlexNet's lmtools. 
    Workaround: You must remove the previous user-configured Windows License Service via lmtools.
    • Run the lmtools.exe from C:\Program Files\Agilent\EEsof_License_Tools\bin to invoke the lmtools utility. The lmtools utility window is displayed.

       

      If you have installed an EEsof product released before 1st August, 2014 on your system prior to installing an EEsof product released after 1st August, 2014 then the default EEsof Licensing tools path will remain C:\Program Files\Agilent\EEsof_License_Tools. On the systems that only have EEsof products released after 1st August, 2014 installed then the default EEsof Licensing tools path will be C:\Program Files\Keysight\EEsof_License_Tools.
    • In the Service/License File tab, check the Configuration using Services option. All user-configured FLEX Windows License Services will be listed.
    • Select the service you wish to remove.
    • Select the Config Services tab and click the Remove Service button to remove the service.
      To ensure that the license service or lmgrd is running, click View Log. A log window appears that confirms whether agileesofd and lmgrd are up and running.
  • While running multiple versions of prior SystemVue releases together, set SYSTEMVUE _MAXIMUM_BUNDLE_USAGE=ON in your environment so that all of them will use the same method to check out licenses. Otherwise, you might receive an error message, "Licensed number of users already reached".
  • On some Windows 7 machines, when more than one definition of an Ethernet adapter exists (duplicates), license checkouts may appear to hang up.
    Workaround: Disable the duplicate network card definitions in your network settings: Control Panel > Network and Internet > Network Connections. This issue has been acknowledged by Flexera and they have created a bug report (SIOC-000103097).
  • For LSF style distributed simulations, ensure that the PATH on the client computer points to the $HPEESOF_DIR/EEsof_License_Tools/${architecture} directory that corresponds to the EEsof release being used. This needs to be done in order to ensure that the proper version of the Flexera utilities (like lmutil ) gets picked up in the path before any older in-compatible versions (that may also be installed on a users’ system.)
  • License Setup Wizard ( aglmwizard.exe ), which is used to set up and record the license path would not work if you already have an environment variable set for SYSTEMVUE _LICENSE_FILE.
    Workaround: You can use SYSTEMVUE _LICENSE_FILE variable to point to license file or refer to Licensing (For Administrators).
  • The License Setup Wizard will exit or not properly configure a license server, if the server has all of its licenses currently in use.
    Workaround: Wait for a license on the server to become available as you normally would before launching the product.
  • Unable to set license in case unicode characters are used either in path or license file name because the Flex License Service does not support these characters.
  • The Product Selector tool will be unable to display the license server status properly when connected to older license server.
    Workaround: Upgrade your license server to the latest version.

  • EEsof Licensing Tools installer can hang on systems with McAfee LiveSafe installed and running the default firewall settings.
    Workaround:  Prior to installing EEsof Licensing Tools, temporarily turn off the McAfee LiveSafe firewall.

  • Licensing setup steps on systems with McAfee LiveSafe installed can fail.
    Workaround:  Under the McAfee LiveSafe firewall settings, under Port and Settings, allow the use of port 27001 for lmgrd.exe under the EEsof Licensing Tools installation bin directory.  Under Internet Connections for Programs , enable lmgrd.exe, aglmmgr.exe and aglmwizard.exe for all devices and turn off monitoring.

  • On Windows, EEsof product releases prior to 2014 can have boot time issues with licensing if an newer EEsof product is installed prior to installing the older product. For example, if a users installs Advanced Design System 2017 and then installs Advanced Design systems 2014.01, the user can have boot time errors with ADS 2014.01.
    Workaround:  For Advanced Design System users,  set a system environmental variable named ADS_LICENSE_FILE under the Control Panel/ System, and Security / System / Advanced system settings and under the "environmental variables".  Add an System variable named ADS_LICENESE_FILE and the value will be the path to your local license file or the port@host setting for your site.

Fixed Issues

  • The issue related to the vendor daemon agileesofd could sometimes crash while the License Manager and the Product Selector was running on a remote Windows 8 machine has now been fixed with the newer FlexNET publisher 2015 (also known as version 11.13.1) that is automatically installed by the SystemVue installer. 

DPI Awareness

DPI awareness refers to the ability of the application to maintain reasonable window size on a high-resolution display. SystemVue is currently not DPI-aware and uses automatic Windows scaling, known as DPI virtualization. In combination with certain Windows display settings this may result in some visual artifacts, e.g. when resizing a docked pane, a phantom splitter image may appear, or toolbars may appear blurry.

  • Workaround: To turn off DPI virtualization, remove the line "WindowsArguments = dpiawareness=0" from qt.conf located in the bin directory under SystemVue installation (you may need administrative privileges to edit the file). The workaround may cause uncomfortable SystemVue window size on a high-resolution display, so this is a trade-off between tolerating the artifacts and maintaining a comfortable SystemVue window size.

Other Known Issues

  • SystemVue might encounter problems while trying to open any dialog box if the Dell Backup and Recovery Solution is installed. 
    Workaround: Unregister the shell extensions associated with the Dell Backup and Recovery Solution should fix the problem. Execute the following commands from a command prompt:

    regsvr32 /u "C:\Program Files (x86)\Dell Backup and Recovery\Components\Shell\DBROverlayIconBackuped.dll"
    regsvr32 /u "C:\Program Files (x86)\Dell Backup and Recovery\Components\Shell\DBROverlayIconNotBackuped.dll"
    regsvr32 /u "C:\Program Files (x86)\Dell Backup and Recovery\Components\Shell\DBRShellExtension.dll"

  • MATLAB R2017a supports new string syntax, which is not supported in MATLAB Script in SystemVue.
  • The GoldenGate fast circuit envelope (FCE) file in \Examples\DPD\DPD Cosimulation\ (for Tools -> Applications -> DPD -> Co-Sim -> GoldenGate Cosim) is out of date for the latest GoldenGate FCE engine. To run this example, you need to use a FCE model extracted from GoldenGate 2017 or later version.
Please help us improve
Please help us improve
Was this topic helpful? Yes No