Main Support:       Knowledge Center
Documentation:   SystemVue English Doc   >  Unsupported Releases   >  SystemVue 2017   >  SystemVue 2017 Quick Install and License Setup

This document contains references to Agilent Technologies. Agilent's former Test and Measurement business has become Keysight Technologies. For more information, go to www.keysight.com.


Skip to end of metadata
Go to start of metadata

 

Quick Install and License Setup

SystemVue can be installed on a Windows machine after downloading the installation file from the Keysight EEsof EDA website, as illustrated.
                       

Obtain SystemVue License File

SystemVue requires a license to run. You can either apply for an Evaluation or a Purchased license. Once the license request is approved, a license file (with .lic extension) is sent as an email attachment. Save this file on your computer. For example, you can save it in the C:\Program Files\Keysight\EEsof_License_Tools\bin\licenses folder.

Supported Platforms

For details on the supported platforms, see Supported Platforms.

System Requirements

The following list the recommended hardware configuration. For detailed system requirements, see System Requirements.

Category Practical Minimums Recommended Basic Recommended 5G, Radar, and Phased Array
Operating System Windows 7 SP1, 64-bit Windows 10, 64-bit Windows 10, 64-bit
CPU Single-core Quad-core and above Quad-core and above
Hard disk 10 GB free space 100 GB free space 100 GB free space
RAM 4 GB RAM 16 GB RAM and above 32 GB RAM and above
Display 1280 x 720 1920 x 1200 1920 x 1200
Software Security USB hardware key Wired LAN, or Wireless LAN Wired LAN, or Wireless LAN
LAN Connection Not required Recommended Recommended
Test Instrument Interface Not required LAN LAN
Touch User Interface N/A Not supported Not supported

Download SystemVue InstallerClick http://www.keysight.com/find/eesof-systemvue-latest-downloads to download. You can also use Keysight Download Manager to download. Install SystemVueTo install SystemVue, you must have system administrator privileges. Run the downloaded installer (this may take a while). Follow the guided tour to complete the installation. SystemVueLicense SetupAt the end of the installation, the License Setup Wizard starts automatically when it detects that you do not have a valid license to start SystemVue. If you choose to skip the setup, you can start the SystemVue License Setup Wizard later by clicking Start > All Programs > SystemVue <release_number> > SystemVue Tools > SystemVue <release_number> > License Manager.Nodelocked LicenseChoose the I want to add or replace a license file option and follow the guided tour to complete the license setup process.

In the case of a USB dongle, attach the dongle to the USB port and invoke the License Setup Wizard to take the guided tour.

Floating LicenseChoose the I want to add or replace a network license server option and follow the guided tour to complete the license setup process. Consult your license administrator for the network path of the license server. For more details on setting up floating license on a network server, see Setting Up Floating License on Windows. Launch SystemVueTo run SystemVue, go to the Start menu and choose All Programs > SystemVue <release_number> > SystemVue <release_number>

On Win8 platform, if you see a "Windows Features" dialog window asking for installation of .NET Framework 3.5 , please do "Download and install this feature". For more information, please visit: http://msdn.microsoft.com/en-us/library/bb822049.aspx

 

 

 

 

 

 
Please help us improve
Please help us improve
Was this topic helpful? Yes No