Quick Install and License Setup
SystemVue can be installed on a Windows machine after downloading the installation file from the Keysight EEsof EDA website, as illustrated.

Obtain SystemVue License File
SystemVue requires a license to run. You can either apply for an Evaluation or a Purchased license. Once the license request is approved, a license file (with .lic
extension) is sent as an email attachment. Save this file on your computer. For example, you can save it in the C:\Program Files\Keysight\EEsof_License_Tools\bin\licenses
folder.
Supported Platforms
For details on the supported platforms, see Supported Platforms.
System Requirements
The following list the recommended hardware configuration. For detailed system requirements, see System Requirements.
Category | Practical Minimums | Recommended Basic | Recommended 5G, Radar, and Phased Array | |||
---|---|---|---|---|---|---|
Operating System | Windows 7 SP1, 64-bit | Windows 10, 64-bit | Windows 10, 64-bit | |||
CPU | Single-core | Quad-core and above | Quad-core and above | |||
Hard disk | 10 GB free space | 100 GB free space | 100 GB free space | |||
RAM | 4 GB RAM | 16 GB RAM and above | 32 GB RAM and above | |||
Display | 1280 x 720 | 1920 x 1200 | 1920 x 1200 | |||
Software Security | USB hardware key | Wired LAN, or Wireless LAN | Wired LAN, or Wireless LAN | |||
LAN Connection | Not required | Recommended | Recommended | |||
Test Instrument Interface | Not required | LAN | LAN | |||
Touch User Interface | N/A | Not supported | Not supported |
Download SystemVue Installer
Click http://www.keysight.com/find/eesof-systemvue-latest-downloads to download. You can also use Keysight Download Manager to download.
Install SystemVue
To install SystemVue, you must have system administrator privileges. Run the downloaded installer (this may take a while). Follow the guided tour to complete the installation.
SystemVueLicense Setup
At the end of the installation, the License Setup Wizard starts automatically when it detects that you do not have a valid license to start SystemVue. If you choose to skip the setup, you can start the SystemVue License Setup Wizard later by clicking Start > All Programs > SystemVue <release_number> > SystemVue Tools > SystemVue <release_number> > License Manager.
Nodelocked License
Choose the I want to add or replace a license file option and follow the guided tour to complete the license setup process.
In the case of a USB dongle, attach the dongle to the USB port and invoke the License Setup Wizard to take the guided tour. |
Floating License
Choose the I want to add or replace a network license server option and follow the guided tour to complete the license setup process. Consult your license administrator for the network path of the license server. For more details on setting up floating license on a network server, see Setting Up Floating License on Windows.
Launch SystemVue
To run SystemVue, go to the Start menu and choose All Programs > SystemVue <release_number> > SystemVue <release_number>
On Win8 platform, if you see a "Windows Features" dialog window asking for installation of .NET Framework 3.5 , please do "Download and install this feature". For more information, please visit: http://msdn.microsoft.com/en-us/library/bb822049.aspx |