Main Support:       Knowledge Center
Documentation:   SystemVue English Doc   >  Unsupported Releases   >  SystemVue 2013.08   >  SystemVue 201308 System Requirements

This document contains references to Agilent Technologies. Agilent's former Test and Measurement business has become Keysight Technologies. For more information, go to www.keysight.com.


Skip to end of metadata
Go to start of metadata

System Requirements

Installation Checklist

You must ensure that your system meets the following requirements before installing SystemVue.

  • 2 GB free space on your hard disk drive
  • 2 GB RAM (more RAM Recommended)
  • Administrator privileges
  • Operating system that has the most recent updates and Service Packs
  • License File (or Authorization Codes, or token if evaluating) or internet access

Operating System Compatibility

For details on the operating system compatibility, refer to /Supported+Platforms">Supported Platforms.

  • Distributed Simulation is only supported when SystemVue is installed on Windows 7 or Windows 8 operating systems, not Windows XP.

Recommended Hardware Configurations

Category

Practical Minimums

Recommended or Typical

Recommended or Typical

Operating System

Windows XP Pro, SP3, 32-bit

Windows 7 Ultimate SP1, 64-bit

Windows 8

CPU

Single-core

Quad-core

Quad-core

Hard disk

2 GB free space

10 GB free space

10 GB free space

RAM

2 GB RAM

4 GB RAM

4 GB RAM

Display

1024x768 practical minimum

1920x1080 ("1080p" HD monitor)

1920x1080 ("1080p" HD monitor)

Software Security

USB hardware key

Wired LAN, or Wireless LAN

Wired LAN, or Wireless LAN

Internet Connection

Not required, but USB/DVD drive needed for SW updates

Highly recommended

Highly recommended

Test Instrument Interface

Not required

LAN

LAN

Touch User Interface

N/A

N/A

Not supported

Summary of Software Compatibility with SystemVue

The following table summarizes SystemVue compatibility with various versions of other software applications.  A convenient download portal for these third-party applications has been provided at http://www.keysight.com/find/eesof-systemvue-download-apps . However, for the latest vendor information, licensing, and downloads, please contact each vendor directly.

Vendor

Software / Feature

Release Officially Supported

May work, but not supported

Release Explicitly not-supported

Aldec

Riviera-PRO

2013.02 and 2013.06

 

 

Altera

Quartus II, HDL Code Generation

10.1 or later Quartus II, Cyclone IV GX / Cyclone IV E / Stratix IV / Stratix V FPGA Families

 

prior to 10.1 Quartus II, FPGA chips not belong to Cyclone IV GX / Cyclone IV E / Stratix IV / Stratix V Families

GNU

GCC, compilation for Standalone Library and IBIS-AMI Models on Linux

4.6.1 or later

versions lower than 4.6.1

 

IBM

Platform LSF, Distributed Simulation

Platform LSF 7.0.3 and 8.3, from Windows 7 to Linux LSF cluster

 

 

Kitware

CMake, compilation for Standalone Library and IBIS-AMI Models on Linux

2.8.8 or later

 

2.8.7 or earlier

MathWorks

MATLAB, MATLAB Integration

2009a/b, 2010a/b, 2011a/b, 2012a/b, 2013a

 

2008b and earlier

MathWorks

MATLAB, MATLAB Cosimulation

2009a/b, 2010a/b, 2011a/b, 2012a/b, 2013a - must use same bit version as SystemVue (MATLAB 64-bit with SystemVue 64-bit or MATLAB 32-bit with SystemVue 32-bit)

2008b and earlier

 

MathWorks

MATLAB, compiler

MATLAB 2010b or later; MATLAB Compiler Runtime v714 or later

 

 

Mentor Graphics

ModelSim SE/Questa, HDL Cosimulation With ModelSim and Questa

ModelSim 6.3g/Questa 10.0a or later (ModelSim/Questa 64-bit with SystemVue 64-bit or ModelSim/Questa 32-bit with SystemVue 32-bit)

ModelSim XE (only for Verilog Cosimulation)

prior to 6.3g and all 64-bit versions

Mentor Graphics

Catapult C, SystemVue flow in Catapult

Catapult BL 2010a.198 or later

 

 

Microsoft

Visual Studio & Visual C++ Express Edition, C++ Models & IBIS-AMI Model Generation & SystemC Cosimulation & SystemC Analysis & 2021-08-19_01-58-23_SystemC Model Library

See Microsoft Visual Studio Compatibility

 

VS & VC++ 2005

Xilinx

ISE, HDL Code Generation

12.1 or later ISE Design Suite, Virtex 4/5/6 FPGA Families

 

prior to 12.1 ISE Design Suite, FPGA chips not belong to Virtex 4/5/6 families

Agilent

Advanced Design System, Model export to ADS Ptolemy

2012.08 and 2013.06 (models build with Visual Studio 2010 SP1)

 

2011.10 and earlier

Agilent

Advanced Design System, ADS Ptolemy Cosimulation (ADSCosimBlock, ADSCosimSink)

2012.08 and 2013.06 (32-bit with SystemVue 32-bit, 64-bit with SystemVue 64-bit)

 

2011.10 and earlier

Agilent

Command Expert, CommandExpertLink

1.2 and higher

 

1.0 and 1.1

Agilent

GoldenGate, Fast Circuit Envelope

4.5.1 up to 4.7.x

 

4.4.* and earlier, 4.8 and higher

Agilent

GoldenGate, GoldenGate Cosimulation

4.5.1 up to 4.7.x

 

4.4.* and earlier, 4.8 and higher

Agilent

EMPro, MIMO channel modeling (WINNERII_Channel, LTEAdvance_Channel, and Correlation_Channel)

2010.07 and higher

 

 

Agilent

FlexDCA* , FlexDCA Express

1.1 and higher (any version)

 

 

Agilent

VSA Co-simulation

89600 v14.23 or later

 

89600 V13.01-14.20

Agilent

Agilent IO Libraries Suite (VISA I/O and more)

16.2, 16.1, 16.0, 15.5

15.0 and earlier

 

Agilent

SystemVue can read waveforms that are generated from these Signal Studio softwares

N7625B for 3GPP LTE TDD , N7624B for 3GPP LTE FDD , N7615B for 802.16 WiMax™, N7613A for 802.16-2004(WiMax™)

N/A

 

Agilent

IVI-C Version 1.31.3 for N824x driver (for SignalDownloader_N824xA)

SystemVue 32-bit

 

SystemVue 64-bit

Agilent

Signal Studio PC License Support for using ReadSignalStudioFile with Signal Studio PC licenses

1.0 or later

 

 

For Windows 8 users, check individual software website for Windows 8 compatibility information.

Microsoft Visual Studio Compatibility

64-bit tools and compiler are not available in Microsoft Visual C++ 2010 Express by default. To enable 64-bit tools in Visual C++ 2010 Express, refer to Microsoft Visual Studio website.

Please help us improve
Please help us improve
Was this topic helpful? Yes No