PathWave System Design (SystemVue) 2022 Update 0.2 System Requirements
Installation Checklist
You must ensure that your system meets the following requirements before installing PathWave System Design (SystemVue).
- Administrator privileges
- Operating system that has the most recent updates and Service Packs
- License File (or Authorization Codes, or token if evaluating) or internet access
Operating System Compatibility
For details on the operating system compatibility roadmap, refer to Supported Platforms.
The following table lists the supported platforms for PathWave System Design (SystemVue).
Windows 10 (64-bit)
| RedHat Linux RHEL 7 (64-bit)
| RedHat Linux RHEL 8 (64-bit)
| Novell SuSe Linux SLES 12 (64-bit) | |
---|---|---|---|---|
PathWave System Design (SystemVue) 2022 Update 0.2 | (SystemVue Engine only) | (SystemVue Engine only) |
Legend | Description |
---|---|
Supported | |
Unsupported |
Recommended Hardware Configurations
Category | Practical Minimums | Recommended Basic | Recommended 5G and Phased Array |
---|---|---|---|
Operating System | Windows 10, 64-bit | Windows 10, 64-bit | Windows 10, 64-bit |
CPU | Single-core | Quad-core and above | Quad-core and above |
Hard disk | 10 GB free space | 100 GB free space | 100 GB free space |
RAM | 4 GB RAM | 16 GB RAM and above | 32 GB RAM and above |
Display | 1280 x 720 | 1920 x 1200 | 1920 x 1200 OpenGL 2.0 required for Radar Designer |
Software Security | USB hardware key | Wired LAN, or Wireless LAN | Wired LAN, or Wireless LAN |
LAN Connection | Not required | Recommended | Recommended |
Test Instrument Interface | Not required | LAN | LAN |
Touch User Interface | N/A | Not supported | Not supported |