Main Support:       Knowledge Center
Documentation:   SystemVue English Doc   >  Previous Supported Releases   >  PathWave System Design (SystemVue) 2021   >  PathWave System Design (SystemVue) 2021 System Requirements

This document contains references to Agilent Technologies. Agilent's former Test and Measurement business has become Keysight Technologies. For more information, go to www.keysight.com.


Skip to end of metadata
Go to start of metadata

PathWave System Design (SystemVue) 2021 System Requirements


Installation Checklist

You must ensure that your system meets the following requirements before installing PathWave System Design (SystemVue).

  • 5 GB free space on your hard disk drive
  • 4 GB RAM (more RAM Recommended)
  • Administrator privileges
  • Operating system that has the most recent updates and Service Packs
  • License File (or Authorization Codes, or token if evaluating) or internet access

Operating System Compatibility

For details on the operating system compatibility roadmap, refer to Supported Platforms.

The following table lists the supported platforms for PathWave System Design (SystemVue).



Windows 7 (64-bit)



RedHat Linux RHEL 6/7 (64-bit)



Windows 10 (64-bit)



Novell SuSe Linux SLES 11*/12 (64-bit)


PathWave System Design (SystemVue) 2021

(64-bit only)

Deprecated†

(SystemVue Engine only, 64-bit)

(64-bit only)


SystemVue Engine only, 64-bit)


Legend

Description

Supported

Unsupported




Novell SuSe Linux SLES 11 (64-bit) is not supported for VTB 2021.
† This is the last SystemVue release that will support Windows 7.

Recommended Hardware Configurations

Category

Practical Minimums

Recommended Basic

Recommended 5G, Radar, and Phased Array

Operating System

Windows 7 SP1, 64-bit

Windows 10, 64-bit

Windows 10, 64-bit

CPU

Single-core

Quad-core and above

Quad-core and above

Hard disk

10 GB free space

100 GB free space

100 GB free space

RAM

4 GB RAM

16 GB RAM and above

32 GB RAM and above

Display

1280 x 720

1920 x 1200

1920 x 1200

Software Security

USB hardware key

Wired LAN, or Wireless LAN

Wired LAN, or Wireless LAN

LAN Connection

Not required

Recommended

Recommended

Test Instrument Interface

Not required

LAN

LAN

Touch User Interface

N/A

Not supported

Not supported

Please help us improve
Please help us improve
Was this topic helpful? Yes No