PathWave Advanced Design System (ADS) 2021 System Requirements
System Requirements - Windows
The following are Keysight recommended configurations:
Recommended | Minimum | |
---|---|---|
RAM | 32 GB RAM or higher | 8 GB RAM or higher |
Hard Disk Space | 256 GB free disk space for the general operating system, ADS installation and design/simulation storage | 10 GB free disk space for the ADS installation directory and 100 GB for design/simulation storage |
Processor | 64-bit, multi-core CPU | 64-bit CPU |
Screen Resolution | 1920x1080 display resolution with true color (at least 32bit color) | 1024x768 display resolution with true color (at least 32bit color) |
Model Development dependency for model development | Visual Studio 2019 | Visual Studio 2019 |
System Requirements - Linux
The following are Keysight recommended configurations:
Recommended | Minimum | |
---|---|---|
RAM | 32 GB RAM or higher | 8 GB RAM or higher |
Hard Disk Space | 256 GB free disk space for the general operating system, ADS installation and design/simulation storage | 10 GB free disk space for the ADS installation directory and 100 GB for design/simulation storage |
Processor | 64-bit, multi-core CPU | 64-bit CPU |
Screen Resolution | 1920x1080 display resolution with true color (at least 32bit color) | 1024x768 display resolution with true color (at least 32bit color) |
Model Development dependency for model development | gcc 8.2 | gcc 8.2 |
Licensing System Requirement | Linux Standard Base (LSB) | Linux Standard Base (LSB) |