Main Support:       Knowledge Center
Documentation:   ADS Documentation   >  Previous Supported Releases   >  ADS 2020 Update 2.0   >  ADS 2020 Update 2.0 Quick Install and License Setup   >  ADS 2020 Update 2.0 System Requirements

This document contains references to Agilent Technologies. Agilent's former Test and Measurement business has become Keysight Technologies. For more information, go to www.keysight.com.


Skip to end of metadata
Go to start of metadata

PathWave Advanced Design System (ADS) 2020 Update 2.0 System Requirements

System Requirements - Windows

The following are Keysight recommended configurations:


RecommendedMinimum

RAM

32 GB RAM or higher

8 GB RAM or higher

Hard Disk Space

256 GB free disk space for the general operating system, ADS installation and design/simulation storage

8 GB free disk space for the ADS installation directory and 100 GB for design/simulation storage

Processor

64-bit, multi-core CPU

64-bit CPU

Screen Resolution

1920x1080 display resolution with true color (at least 32bit color)

1024x768 display resolution with true color (at least 32bit color)

Model Development dependency for model development

Visual Studio 2017

Visual Studio 2017

System Requirements - Linux

The following are Keysight recommended configurations:


RecommendedMinimum

RAM

32 GB RAM or higher

8 GB RAM or higher

Hard Disk Space

256 GB free disk space for the general operating system, ADS installation and design/simulation storage

8 GB free disk space for the ADS installation directory and 100 GB for design/simulation storage

Processor

64-bit, multi-core CPU

64-bit CPU

Screen Resolution

1920x1080 display resolution with true color (at least 32bit color)

1024x768 display resolution with true color (at least 32bit color)

Model Development dependency for model development

gcc 8.2

gcc 8.2
Licensing System RequirementLinux Standard Base (LSB)Linux Standard Base (LSB)
Please help us improve
Please help us improve
Was this topic helpful? Yes No