PathWave Advanced Design System (ADS) 2020 Update 2.0 Release Notes
For general information about Advanced Design System (ADS), visit ADS webpage at http://www.keysight.com/find/eesof-ads.
Starting ADS 2020 release, the Linux system requirements have been updated: Few ADS features will not work properly, in case you have installed lower patch versions than the above-recommended versions. For more information, refer to Supported Platforms.
Feature Updates
- Design and Technology Management
- Design Editing
- Circuit Simulation
- HSD Design
- EM Simulation
- Documentation
Design and Technology Management
- Data Display
Expression Manager is a docking window that displays all equations and trace equations in a table for each data display window. A new filter mode has been added. Additional improvements:
Improved equation and trace selection from data display pages
- Added table filter option
Added variable info panel
- Added new dialog to modify multiple plot axes
- IC Interoperability
- Newer Cadence ICADVM 18.10.080 and IC618 have upgraded OA libraries. See Express Pcell Interoperability Overview for updated information on how to correctly configure the environment for reading Express Pcells in ADS.
Design Editing
- Teardrops now supports angle specification. For more information, see Create Teardrops while Routing.
- Added support to create circular keepout object.
- Added AEL functions and examples to create padstacks in library technology. For more information, see Via Functions - PCB Padstack.
- Navigator window supports context sensitive menu to include most useful object specific operations.
Circuit Simulation
- General
- Envelope simulation improvements:
- Introduction of new modeling pulse-driven technique to better cope with higher memory effects.
- Support of Spectre noise correlation format.
- Modified the custom rule regular expression.
- Changed the rise time and fall time to 0.2 dq UI.
- Use custom rule when specified without having to add it to preset.
- Added the list of BER and "Calculate contour at multiple BER" option.
- Fixed the DDR_PCB table resize issue.
- IBIS model selection now displays the full model name.
- Fixed the issue where two DCD implementations reports shows different results.
- WidthAtBER now gives correct results when the Density is not at center of 2UI in the IBIS-AMI Channel simulation.
- Envelope simulation improvements:
- ElectroThermal
- ETH now consumes the raw TransientVars::step_reduction_factor, without processing (clamping etc.).
- Fixed the reuse model extraction while using encrypted thermal technology.
HSD Design
SerDes
Introduced the E-O-E (Electrical-Optical-Electrical) integrated work flow with VPIphotonics for Datacom and Telecom markets. The VOL (VPI Optical Link) component must have a valid Simulation: Link_to_VPI license for the co-simulation. This enables the users to consider the optical channel effect in the design of the end-to-end link analysis, such as:
Nonlinear wavelength-dependent transfer function of Electro-Absorption Modulators (EAM)
Nonlinearity
Relative Intensity Noise (RIN)
Fiber attenuation
Dispersion
DDR/Memory
- New DDR5 and LPDDR5 solutions with IBIS-AMI modeling for equalizations
- Jitter tracking for optimal DFE clocking with internal phase interpolator training
- Automated DDR5 compliance test on simulated waveforms
- Streamlined memory design workflow such as integrated package setup in to Controller and Memory to reduce wiring
Controller, Memory, and Termination GUI improvement and group editing for DDR_Termination component for better usability
- EM-SI/EM-PI
- Context-Aware Signal Name Matching algorithms in SIPro
- Added delay plot in the results window.
- Added dc frequency (0 Hz) support for Logarithmic frequency plan in Via designer.
- Added option to set number of samples for siodump.
Component Model Library Tools now work with .brd and odb++ imported PCB data.
PIPro DC Results Power Tree speed improvements and the ability to handle multiple power rails in one design analysis.
For more information, see SIPro and PIPro.
EM Simulation
- General
Added support for Teardrops in EM Simulation flow.
RFPro
- Generate a Sub Circuit schematic from RFPro in Custom Compiler to run a Circuit+EM simulation.
Analyze the impact of etch bias (over/under etch) without the need for parameterizing the layout.
- Pilot introduction of cross-platform simulations. A Windows/Linux client can submit a simulation to a Linux cluster. In case you have an interest in trying out this new functionality, contact Technical support and guidance will be provided to configure this simulation service.
- Momentum
- The 'Loading Green Functions' step now runs multi-threaded.
- Pilot introduction of a faster Momentum preprocessor. Enable the 'Show Beta Functionality' from the 'Tools > Options > General' tab to have access to the 'Generation 2' as Advanced Simulator Setup option.
FEM
The number of threads during the solve is no longer restricted to 8. All physical cores will be used when requested.
- An issue has been fixed in FEM Generation 1 for 'TML' (waveguide) ports. The vertical extent of the waveguide port surface was clipped to the highest/lowest Z in the substrate stack, leading to inaccurate results for microstrip waveguide ports.
- Pilot introduction of FEM Generation 2 simulations with EMPro 3D components placed in ADS layout. Enable the 'Show Beta Functionality' from the 'Tools > Options > General' tab to gain access to this new capability.
Power Electronics
- Model from datasheet
- Added a template to extract a model from a Power MOSFET datasheet.
- Added an example workspace to demonstrate model extraction from a Power MOSFET datasheet. For more information, refer Simulation of Generic Power MOSFET Model Extraction.
- Added a generic power MOSFET component to the Power Electronics library.
- Fixed a bug in the IGBT example workspace.
Power Electronics Professional (PEPro)
- Fixed a bug in the show/hide button in the PEPro Layer Display Settings Panel.
- Fixed a bug in the information icon in the select dataset dialog in circuit excitation.
- Fixed a bug in the closed loop buck converter example workspace.
- Fixed a bug in the field scale properties.
For more information, see PEPro.
Design Import/Export
- Added support for import of netlists with diode model temperature coefficient parameters.
- Added support for import of LTspice netlists with component values enclosed in curly braces.
PDK Validator
The PDK Validator configuration file is used to specify PDK-specific logic for creating test libraries.
- For PDKs that support placing technology components in a defaults design, use
- For PDKs that require technology components be placed in the schematic, use
- pdkv_lib_set_schematic_test_cell_names() (from this release)
For more information, see PDK Validator Functions (by Category) > Library Configuration.
Design Kits
- Added the custom DRC example in Non Linear Demokit (NLD).
- Updated the source of demo_fet1 component in Non Linear Demokit (NLD).
Layout Versus Schematic (LVS)
- Ignore schematic-only components SnP and S2P.
- Ignore Terms and named nets connected to deactivated components.
- Include all shapes on gnd! (including shapes in sub designs) in the connectivity area of the gnd! net.
- Device Recognition: New function to specify the connection from an import technology layer to a work layer in the rule file (dve_connect_import_pin_layer()).
For more information, see Layout Versus Schematic.
Design Rule Check (DRC)
- Support rule files with connect statements that reference more than 10 work layers.
Calibre DRC
Support a secure data transfer protocol (sCP).
Added new functions to specify the rule folder and rule file.
For more information. see DRC Library Configuration.
Verification Test Bench (VTB)
ADS 2019 only supports import of Custom VTB (SystemVue workspace) created using SystemVue 2018 and SystemVue 2018 Update 0.1.
Licensing
- ADS 2020 Update 2.0 requires: a) the version 2020.02 of the EEsof EDA licensing software, b) a minimum code-word version 2020.02 or above, and c) the licensing server software, lmgrd and agileesofd, to be upgraded to at least the same versions as what are included in EEsof EDA Licensing software 2020.02 ADS will not start if any of these requirements is not met. Refer to the License Codeword Version Compatibility Table.
- In the EEsof EDA License Tools version 2020.02, licensing vendor daemon (agileesofd) is integrated with FlexNet FNP 11.16.5.1 version (Windows) and FlexNet FNP 11.16.5.1 version (Linux) of FlexNet license manager daemon (lmgrd). For the Windows platform, ADS installer will automatically set up these two new license server daemons by default for the local node-locked license users; for the Linux platform, you need to follow the Setting Up Licenses on Linux instruction to complete the licensing configuration process. For more details, refer to Licensing (For Administrators).
Documentation
- Table of Contents Sidebar: Displays collapsible Table of Contents for the entire documentation. The left-double-arrow icon collapses the sidebar, and the right-double-arrow icon displays the sidebar back again.
- PDF Button: Allows you to instantly generate PDFs of the latest documentation anytime, including current page’s children pages. Currently, the PDF generation option is available only for ADS 2020 release. For other releases, you can switch to their Printing Manuals page and download the existing PDFs like earlier. Note that with the introduction of PDF generation feature, the Printing Manuals page will not be available from next release onward.
- Product Release Switcher: Allows you to view the current page in other supported releases listed in the drop-down menu. Once you select a release from the drop-down menu, the current page is updated to show the content applicable to the selected release. The Table of Contents is updated as well. With this, you bookmark URL of only one release and then switch to other releases from this drop-down menu.
- Latest Documentation: The documentation available in the new UI is always kept updated for all supported releases. These updates are available to you as soon as they happen at our end. This provides you 24x7 access to the most recent and technically accurate documentation.
For more details, see How to Use Online Help.
Known Issues
Design and Technology Management
Using ADS 2020 with pycell studio 2018 (PyCell Studio Packages: Release O-2018.09) might prompt you an OA version mismatch warning message on the linux terminal. However, there is no impact on the iPDK flow in ADS.
Linux terminal message:
Requested minor API version '518', which is supported by OpenAccess build '22.50.030' is newer than the minor API version '514' of the shared library of OpenAccess build '22.50.043'.The Express Pcell plugin that comes with Virtuoso IC version 6.1.8 does not work with ADS 2020 due to an OpenAccess version mismatch, but the Express Pcell plugin will work with ADS 2020 Update 1.0 and 2.0.
Workarounds:When running ADS 2020, set the LD_LIBRARY_PATH environment variable path to point to the directory from IC version 6.1.7.
- Upgrade to ADS 2020 Update 1.0
The Express Pcell plugin that comes with older versions of Virtuoso IC version 6.1.7 may crash during a simulation with ADS 2020 Update 2.0 due to a third party incompatibility but may work with newer versions above IC version 6.17_722 and up.
AEL constants are protected and should not be modified in any DDS expressions. An AEL error will be issued in case an attempt to modify an AEL constant occurs.
- Python Datalink
- When using Connection Expert 2019 connected to Lan Instruments, there may be error messages during dl_visa_query() and dl_visa_write().
- Exceed on Demand: Note that in some cases, EoD settings may need to be configured to properly display Spyder. Please contact your EoD support representative for additional guidance.
Design Editing
- Designs created using Smart Mount for Multi-Technology feature cannot be used to run an electrothermal simulation.
Design Guide
- Unable to unarchive HDMI design guide from the Schematic view (DesignGuide > HDMI).
Workarounds:- Unarchvie using the old ADS version.
- HDMI design guide will open in case it is already unarchived.
- Simulating the "1_Sim_CA" design in the DDR4 CTB design guide prompts the netlist error.
Workaround: Open the schematic design "PatternGen_CA_Continuous" and arrange the pin numbers in order. Simulating of schematics in the HDMI_Link_Simulation design guide prompt the netlist error.
Workaround: Open the schematic design “HDMI_Diff_RX” and arrange the pin numbers order in order.
Circuit Simulation
General
When using GoldenGate in ADS 2020 Update 2.0, some of the library files of RFIC cockpit options are not getting loaded due to license incompatibility. It is recommended to use ADS 2020 Update 1 when using GoldenGate in ADS.
For details on license compatibility, see License Codeword Version Compatibility.Simulation Manager may not work on Windows and throw exceptions for some designs.
ADS 2019 will not be compatible with Verilog-A files, which have been encrypted before ADS 2019. There is no change for non-encrypted Verilog-A files.
- TMI models are supported for pure Hspice syntax only. The support of hybrid syntax (mixing Hspice and Spectre) is planned for a future release.
- BSIMSOI models using TMI modeling is not supported yet. Classical BSIMSOI models are supported as before.
- TMI Aging simulations are not supported
ElectroThermal
You may not be able to start a Transient/Envelope Electro-Thermal (ETH) simulation only when the same testbench is open in the viewer of Transient/Envelope thermal results. You need to close the viewer before launching a Transient/Envelope ETH simulation.
The electrothermal simulation will not run on designs created using Smart Mount for Multi-Technology feature.
Paths set while configuring the ETH controller may need to be updated when the workspace is moved across operating systems.
On a fresh Linux machine, electrothermal simulation fails with the following error message:
Heatwave returned an unknown error code 127.
Workaround: The error could be due to missing packages, for example, libpng12. Verify your system meets the requirements using the linux_sys_check.sh script. For more information, see Checking Installed RPM Files and the Operating System Version.
If you get licensing errors while running thermal simulation, you may need the following workaround.
Workaround: Rename the file$HOME/.eesofrc
. For example,$HOME/.eesofrc-orig
.Electrothermal does not support remote simulation, batch simulation, Monte Carlo, tuning, Optimization, and Measurement Equations. Also, you cannot sweep directly on the DC controller.
All libraries referenced in a layout should use the same layout resolution, namely the OA database units (DBU) per user unit (UU).
You cannot run both a transient and envelope simulation on the same design from one testbench.
The calculation of power dissipation from passive components other than resistors may not be correct in harmonic balance simulations.
Electrothermal does not support the transient or envelope simulation that is controlled by a ParamSweep.
If you get "Maximum timestep reduced to half of shortest transmission line delay " warning, it can lead to transient simulation to not converge
Workaround: Unselect "Limit timestep for Transmission Line" option on Time Setup tab of Tran component to get it work.On Linux, if you specify the THERMAL_DIRECTORY variable in eesof_lib.cfg file using backward slash (..\thermal), the thermal simulation does not run properly.
Workaround: Specify the THERMAL_DIRECTORY variable using forward slash (../thermal) instead of backward slash.The ETH viewer does not support 4K displays. A few instances of text and icons may appear distorted.
You receive an error message in substrate editor that you cannot use the same layer number more than once. You can safely ignore this error during thermal technology export.
On a fresh Windows 10 system, Electrothermal simulation terminates with an error.
Workaround: Install the following Microsoft Visual C++ runtime components:http://www.microsoft.com/en-in/download/details.aspx?id=30679
https://www.microsoft.com/en-in/download/details.aspx?id=5555
DDR Design
You receive an error message to check port numbering when performing simulation with SnP component for differential configuration.
Workaround: Select the first option in Pin Configuration for the SnP component.
HSD Design
- SerDes
You receive an error message when runtime libraries for some of the ADS example ibs files (for old AMI models) are unable to get installed automatically during the ADS install.
The error appears eventhough the ibs file is supported on specific platform.
Workaround: Microsoft Visual C++ 2010 runtime library is required to run the dll files. Download the following library if it is not installed:https://www.microsoft.com/en-us/download/details.aspx?id=14632
- EM-SI/EM-PI
- SIPro/PIPro, Via Designer
- On Windows 10 with Intel HD graphics, Via Designer may show an error message ‘Failed to use the connection between ADS and Via Designer.’ This has been isolated to the latest release of Intel HD Graphics drivers (23.xx.xx.xxxx).
Workaround: Downgrading graphics driver to the previous recommended driver resolves this issue (e.g., 22.20.16.4836, A05). - DirectX 9 as graphics driver is no longer supported. DirectX 11 is thus be used by default. Run "diagdx" to verify which DirectX version is supported on your system.
- On Windows 10 with Intel HD graphics, Via Designer may show an error message ‘Failed to use the connection between ADS and Via Designer.’ This has been isolated to the latest release of Intel HD Graphics drivers (23.xx.xx.xxxx).
- SIPro/PIPro
- ADS 2020 is not compatible with the latest available Samsung component models released in June 2018. The support for the component models is planned to be added in an upcoming update release.
- Simulation failure when using components with S-parameter models or for which the model is defined using a lib/cel/view in case the Updating model does not require new simulation is not set. As a workaround, turn on the option. For PI-AC simulations, the options are turned on by default, for SIPro, this needs to be turned on explicitly.
If you run SIPro/PIPro on a fresh machine with Suse 11 or Redhat 6 installed, you may encounter the critical error "EMPro exited unexpectedly during execution." This is related to the graphics driver software.
Workaround: Upgrade to the latest vendor-specific drivers and OpenGL libraries for the graphics card.
Alternative workaround: Run the following commands:cd $HPEESOF_DIR/fem/2020.20/linux_x86_64/bin ./startempro --personality=sipi--driver=x11
Ignore any license related error messages that may show up on executing these commands. The driver setting is saved per personality for future sessions.
With split domains on, there are no results available until simulation results are available from the last simulation, or even after the simulation.
- PIPro-DC
- The power graph is not correct when VRM's or Sinks are defined starting from pin definitions. All the other result data is correct. This issue does not occur when VRMs and sinks are defined from component instances.
- SIPro/PIPro, Via Designer
EM Simulation
- RFPro
- The FEM Generation 2 in this release gives a preview on new technology that is still under development. In case it does not handle your design, switch back to Generation 1.
- TML (waveguide) ports are not yet supported
- Multi-technology designs cannot be analyzed with Momentum.
Workaround: Use the FEM simulator - Project load fails with the error 'OccDesign::getNet: key not found' when a layout shape has a multi-bit net name (e.g. 'd<7:0>' or 'a,c,net1').
There is no workaround. - With McAfee Endpoint Security (ENS) enabled, the Momentum surface current visualization hangs.
Workaround: Disable the "Enable Adaptive Threat Protection" flag in McAfee ENS.
- The FEM Generation 2 in this release gives a preview on new technology that is still under development. In case it does not handle your design, switch back to Generation 1.
RFPro and 3D Viewer
If you run the tool on a fresh machine with Suse 11 or Redhat 6 installed, you may encounter the critical error "EMPro exited unexpectedly during execution." This is related to the graphics driver software.
Workaround: Upgrade to the latest vendor-specific drivers and OpenGL libraries for the graphics card.
Alternative workaround: Launch the tool and force it to use the X11 driver. You can do that by executing following commands in a shell:cd $HPEESOF_DIR/fem/2020.20/linux_x86_64/bin ./startempro --personality=rfpro --driver=x11 ./startempro --personality=3dview --driver=x11
Ignore any license related error messages that may show up on executing these commands. The driver setting is saved per personality for future sessions.
- EM Setup
- On a Virtual Windows 10 system with Microsoft Hyper-V Video display driver, the 3D EM Preview with EM Setup Preprocessing may bring up a dialog with a Hoops error, and, after suppressing the dialog, it opens up blank.
There is no workaround.
- On a Virtual Windows 10 system with Microsoft Hyper-V Video display driver, the 3D EM Preview with EM Setup Preprocessing may bring up a dialog with a Hoops error, and, after suppressing the dialog, it opens up blank.
- Distributed simulations
The example implementation of the sitecluster command for LSF clusters may lead to failing simulations if the path or number of threads is too large.
Workaround: See the workaround details in the sitecluster documentation.
Power Electronics
- From the Open Example dialog, if you click the Open documentation link for the Simulation of Generic Power MOSFET Model Extraction example. The Open documentation link does not work as intended.
Workaround: Click this link to view the documentation: Simulation of Generic Power MOSFET Model Extraction. PowerMOS_SiC power devices operate under a very wide range of voltage and current slew rates and it is a challenge to create a model that converges under all conditions – especially conditions that depend upon what components are connected externally to the power device in the circuit schematic. Please contact technical support if you encounter such an issue when attempting to use this model.
If you run PEPro on a new machine with Suse 11 or Redhat 6 installed, you may encounter the critical error "EMPro exited unexpectedly during execution." This is related to the graphics driver software.
Workaround: upgrade to the latest vendor specific drivers and opengl libraries for the graphics card.
Alternative workaround: Run the following commands:cd $HPEESOF_DIR/fem/2020.20/linux_x86_64/bin ./startempro --personality=sipi--driver=x11
You can ignore any license related error messages. The driver setting is saved per personality for future sessions.
Installation
- While installing a new version of ADS, if you see “Previous version detected” error even after you have already run the uninstaller for that version of ADS, you may need to manually uninstall ADS before installation of the new ADS. To manually uninstall ADS, perform the following steps.
- Exit the current ADS installation session if it is running
- Remove or rename the file .com.zerog.registry.xml under the folder C:\Program Files\Zero G Registry . Both the folder and the file are by default hidden, so you may need to change the folder viewing setting to show hidden files and folders, do so via the Advanced settings of the View tab in the Windows Folder Options dialog box.
- Remove the ADS installation directory through the Windows Explorer.
- After performing the above steps, you can re-start the ADS installer.
Licensing
Unable to install Licensing Hardware Key Drivers on Windows.
Workarounds:Turn off UEFI Secure Boot (BIOS) and use the default 6.3 version of the Wibu key driver delivered with the EEsof Licensing tools.
- Turn on UEFI Secure Boot (BIOS), upgrade to ADS 2020 Update 2.0 and use the 6.51 WibuKey driver version available in the 2020.02 License tools installation directory.
You will not be able to run older ADS releases with the 6.51 WibuKey dongle drivers. - Setting FLEXLM_DIAGNOSTICS to the highest level (FLEXLM_DIAGNOSTICS=3) on Windows client may cause a crash during license checkout. Flexera is investigating this issue.
Workaround: It is recommended not to use the FLEXLM_DIAGNOSTICS on Windows clients or use it at lower level (FLEXLM_DIAGNOSTICS=1 or FLEXLM_DIAGNOSTICS=2). WibuKey 6.5 software driver is not supported on SuSe 11.
Workaround: Use the older WibuKey 6.30 software driver (WkRt-Lin-6.32.1504-500.x86_64.rpm).Licensing may not support a license file path that is too long. This will likely occur when you have too many license files.
Workaround: Remove some license files, move the license files to a shorter directory path or to combine license files into a single file.License Setup wizard may not be able to start license server with many license files. During setup, it may lead to a situation where a command prompt window appears/disappears incessantly. This is due to the fact that License Setup wizard is not able to start lmgrd with a long command line and may get stuck in a loop.
Workaround:- It is recommended to combine all license code words tied to same MAC ID into single license file to avoid setting large number of license files.
- Try to use a shorter path to place license files.
- If #1 and/or #2 does not help, start the license server (lmgrd.exe) from the command line (e.g. lmgrd.exe -c <lic-file-path> -l <license_server_log.txt>) and then set <PRODUCT>_LICENSE_FILE=<PORT-NUMBER>@localhost for product you want to use on same PC.
Dongle drivers for Flex-10 dongles on Linux are release specific. Installing the latest dongle drivers on Linux will function properly only for the most recent EEsof releases.
Workaround: Install and use dongle drivers as needed. If you need to run the most recent EEsof releases, use the latest Flex-10 dongle driver. If you need to use older releases, uninstall the latest dongle driver and re-install the older dongle driver- FLO and EEsof License setup are writing server logs at different locations. However, the EEsof server log file location is updated in the License Manager > Environment tab.
- When multiple same-named INCREMENT lines of different version exist on the license server, few advanced FlexNet options to reserve/limit licenses may not work properly.
- Product Selector “Check Availability“ generates incorrect results (which leads to license failure) for older releases when multiple date base versions of like-named bundles exist in the license pool.
- In Linux, Product Selector OK and Cancel Buttons locations are reserved.
- Starting from FlexNet Publisher 2015 (also known as version 11.13.1), the adoption of the best practice of the least-privilege security therein results in the License Server related Windows Service to run with the LocalService Account privilege (instead of the LocalSystem privilege as before.) Running with the LocalService Account privilege, an executable can no longer access any files located in the per-user specific type of folders. As a result, any license file placed in those folders can no longer be accessed by the License Server when the License Server is automatically started via the Windows Service upon each PC reboot. For the local node-locked license, this would not result in any disruption to the usage of EEsof applications; however, for the license installed on a network PC that is accessed by multiple client PCs, this may cause EEsof applications not to start after the network PC reboots
Workaround: Store your license files in the Windows folders that are accessible by the LocalService Account privilege. For example, C:\ProgramData or C:\users\public are both qualified choices. In general, any folder that has the "Users" group listed in its Properties > Security page and this "Users" group has the read permission enabled should work. Using the default port to connect to a license server may cause a delay when checking out licenses. If no port is given in the license file, Flexera scans ports 27000 to 27009 to find the port. Starting from FlexNet Publisher 2015 (aka version 11.13.1), the default timeout for the response from each port increased from .1 seconds to 3 seconds.
To avoid the delay, KSM now issues licenses with port 27009 instead of leaving this blank. The EEsof License Setup Wizard (from Licensing 2017.01 onwards) handles some common situations such as: where it detects license file(s) without port, when users get a new license file with port 27009, or when all license files for a vendor daemon does not have same port.
Users who manually setup a license server or using EEsof License Setup Wizard with older licensing bits may need to manually edit license files to comply with the following rules:You will not be able to start the license server if all license files for a vendor daemon on a server does not have same port. All license files for a vendor daemon on a server must use the same port (or all be blank).
Using the default port (blank) is allowed but may result in longer checkout times.
If setting up a network server, select an unused port that is not blocked by a firewall.
Workaround: If the user cannot change the port, or wants to use the default Flexera ports, the environment variable FLEXLM_TIMEOUT can be set to .2 seconds (200000), to minimize the performance degradation. However, if the network latency is an issue in your environment, you may need to fine-tune this setting to minimize the general performance degradation while still accommodating the network latency.
- Installation of EESof EDA tools (such as, SystemVue 2016.08, Genesys 2017.XX, or ADS 2017.XX) may hang at 4% (percentage vary based on the products) for few hours or even more on some specific machines.
Workarounds:- Disable Firewall setting in Anti-Virus Software installed on the PC.
or - Download and unzip process explorer from the below link and then invoke procexp.exe.
https://technet.microsoft.com/en-us/sysinternals/processexplorer.aspx
Right click on the wusa.exe process under <Product installer exe> and select KillProcess. Now it will continue the product installation.
- Disable Firewall setting in Anti-Virus Software installed on the PC.
- After installing EESof EDA tools (such as, SystemVue 2016.08, Genesys 2017.XX, or ADS 2017.XX) successfully and try to invoke the software or License wizard, you may encounter “api-ms-win-crt-runtime-l1-1-0.dll” missing error.Workaround: Install the Update for Universal C Runtime in Windows . On Windows 64-bit system systems, the file to install is x64 version of the Microsoft hotfix KB2999226. A copy of the Windows6.1-KB2999226-x64.msu Microsoft 64-bit hotfix installer can be found under the
C:\Program Files\Keysight\EEsof_License_Tools\bin
directory. The Microsoft hotfix KB2999226 can be found under the Update for Universal C Runtime in Windows page at https://support.microsoft.com/en-us/help/2999226/update-for-universal-c-runtime-in-windows as well. - On a newly formatted RHEL system, the EEsof Licensing tools may fail to boot. This is because the FlexNet Publisher 2015 requires a certain rpm
Workaround: Under the EEsof product installation directory, there exists a utility script named "Linux_sys_check.sh" under the bin directory. Run this script to find out whether any rpm is missing; run this script with a "-y" command-line option to also have all the missing rpms automatically installed if you have the sudo or root privilege. - License server may stop recognizing Flex-10 dongle on some systems within a few hours after starting
Workaround: If you experience this problem, install the latest WibuKey drivers from Wibu Systems. - Unable to install Flex-10 driver if Flex-9 dongle is already plugged into a machine
Workaround: Before installing a Flex-10 driver for the first time, unplug the Flex-9 dongle. - There is a known FlexNet Publisher issue, whereby mixing node-locked codewords and floating codewords in one license file can result in: a) Remote simulations not working or b) A second local simulation not working in case the license is node-locked and also has incorrect version.
Workaround: It is strongly recommended that you do not mix node-locked codewords and floating codewords in one license file nor in any configuration that ends up with node-locked codewords and floating codewords both available on the same server. In other words, put the node-locked license and the floating license on different servers, and point to the respective one based on what you need to run. - If a user simultaneously runs two instances of a product and has mixed different versions of the same codeword on one license server, extra licenses may be pulled and result in unexpected “
Licensed number of users already reached for this feature
” errors.
Workaround: We recommend you remove expired codewords, to separate out the new and the old versions of codewords into different files and different servers, and to point to the respective one based on what you need to run. - Not specifying the TCP/IP port for the license server during license setup may lead to unexpected behavior and/or license checkout failure on the Windows platform. We strongly recommend you to always explicitly specify the TCP/IP port associated with each license server.
- A node-locked and floating bundle operating on Linux cannot be shared between products using EDA License Tools version older than 2014.01 when run at the same time.
- License Setup Wizard does not remove any previous user-configured FLEX Windows License Service manually set up by a user using FlexNet's lmtools.
Workaround: You must remove the previous user-configured Windows License Service via lmtools.Run the lmtools.exe from
C:\Program Files\Agilent\EEsof_License_Tools\bin
to invoke the lmtools utility. The lmtools utility window is displayed.If you have installed an EEsof product released before 1st August, 2014 on your system prior to installing an EEsof product released after 1st August, 2014 then the default EEsof Licensing tools path will remain C:\Program Files\Agilent\EEsof_License_Tools.
On the systems that only have EEsof products released after 1st August, 2014 installed then the default EEsof Licensing tools path will beC:\Program Files\Keysight\EEsof_License_Tools.
- In the Service/License File tab, check the Configuration using Services option. All user-configured FLEX Windows License Services will be listed.
- Select the service you wish to remove.
- Select the Config Services tab and click the Remove Service button to remove the service.
To ensure that the license service or lmgrd is running, click View Log. A log window appears that confirms whether agileesofd and lmgrd are up and running.
- While running multiple versions of prior ADS releases together, set ADS_MAXIMUM_BUNDLE_USAGE=ON in your environment so that all of them will use the same method to check out licenses. Otherwise, you might receive an error message, "Licensed number of users already reached".
- On some Windows 7 machines, when more than one definition of an Ethernet adapter exists (duplicates), license checkouts may appear to hang up.
Workaround: Disable the duplicate network card definitions in your network settings: Control Panel > Network and Internet > Network Connections. This issue has been acknowledged by Flexera and they have created a bug report (SIOC-000103097). - For LSF style distributed simulations, ensure that the PATH on the client computer points to the $HPEESOF_DIR/EEsof_License_Tools/${architecture} directory that corresponds to the EEsof release being used. This needs to be done in order to ensure that the proper version of the Flexera utilities (like lmutil ) gets picked up in the path before any older in-compatible versions (that may also be installed on a users’ system.)
- License Setup Wizard ( aglmwizard.exe ), which is used to set up and record the license path would not work if you already have an environment variable set for ADS_LICENSE_FILE.
Workaround: You can use ADS_LICENSE_FILE variable to point to license file or refer to Licensing (For Administrators). - The License Setup Wizard will exit or not properly configure a license server, if the server has all of its licenses currently in use.
Workaround: Wait for a license on the server to become available as you normally would before launching the product. - Unable to set license in case unicode characters are used either in path or license file name because the Flex License Service does not support these characters.
The Product Selector tool will be unable to display the license server status properly when connected to older license server.
Workaround: Upgrade your license server to the latest version.EEsof Licensing Tools installer can hang on systems with McAfee LiveSafe installed and running the default firewall settings.
Workaround: Prior to installing EEsof Licensing Tools, temporarily turn off the McAfee LiveSafe firewall.Licensing setup steps on systems with McAfee LiveSafe installed can fail.
Workaround: Under the McAfee LiveSafe firewall settings, under Port and Settings, allow the use of port 27001 for lmgrd.exe under the EEsof Licensing Tools installation bin directory. Under Internet Connections for Programs , enable lmgrd.exe, aglmmgr.exe and aglmwizard.exe for all devices and turn off monitoring.- On Windows, EEsof product releases prior to 2014 can have boot time issues with licensing if an newer EEsof product is installed prior to installing the older product. For example, if a users installs Advanced Design System 2017 and then installs Advanced Design systems 2014.01, the user can have boot time errors with ADS 2014.01.
Workaround: For Advanced Design System users, set a system environmental variable named ADS_LICENSE_FILE under the Control Panel/ System, and Security / System / Advanced system settings and under the "environmental variables". Add an System variable named ADS_LICENESE_FILE and the value will be the path to your local license file or the port@host setting for your site.
Third Party Applications
- Spyder application menu bar becomes inactive when the window is maximized using View > Full Screen or by pressing F11 (shortcut key to maximize the screen).
Workaround: Press F11 again to make it the default screen. The menu bar is now active and works fine.
Verification Test Bench
Run the following command parameter. Where, VTB_Examples.wsv is old SystemVue file and VTB_examples_new.wsv is converted file. The following successful message is displayed. You can now use the VTB_examples_new.wsv workspace in ADS.
Workaround: You need to manually uninstall VTB from Start > Control Panel > Add/Remove Program.
In ADS, the customized VTB can have the backward compatibility issue.
Workaround: To fix this issue, use one of the following method:C:\ADS_VTB>"<ADS_Install_Dir>\SystemVue\2018\ win32_64\ bin\ WorkspaceConversionTool.exe" VTB_Examples.wsv VTB_examples_new.wsv
Created: VTB_example_new.wsv
Examples - Known Issues
Examples under <ADS Install Directory>\examples \Instrument_links folder are not getting opened on Linux where as they are opening fine on Windows.
Workaround: Rename the ‘Instrument_links’ folder to ‘Instrument_Links’, if you have write permission to the <ADS Install Location>\examples folder. In case you do not have the write permission then proceed with manual unarchive process (File > Unarchive from the ADS Main window) pointing to the Example workspace.Example search might not work and prompt you the "Database is locked" error when ADS installation is on NAS.
Workaround: Restart the nfslock service on client. In case the problem still persists, reboot the client to unlock the database.
- Unable to compile Pin Diode Model using Visual Studio 2012 on Windows 7 64-bit platform.
Workaround: Delete the contents of the directory examples\RF_Microwave\UserCompiledModel_wrk\UserCompiledModel\lib.win32_64
before using UCMs. - An error occurs while running a custom VTB.
Workaround: Download and run a custom VTB from the following location: <ADS Install Location>\SystemVue\2016.08\win32_64\VTB.
Documentation
On Windows, Printing directly from installed help generates non-readable output.
Workaround: Use PDF version of the document for printing purpose.From ADS 2016.01 onwards, in ADS help when you open a page using the "Open a link in new tab" option the help does not open a page in a different tab by default. You need to set the preferences to open any link in a new tab.
To set the preferences:From the ADS 20xx (or the installed version) Help, Click File > Edit > Preferences.
The Preferences Dialog box is displayed.Select the Options tab.
Under Appearance, select the Show tabs for each individual page option.
- Unable to open online help, any external link, or Embedded Survey link in Linux on Mozilla Firefox browser.
Workaround: Use Mozilla Firefox version 39 or above or keep the Firefox window open and then try to open online help. - While using the installed ADS help, you may encounter issues like help not showing any content, it throws an error, it displays unexpected hierarchy in the Content tab, or it does not display any search results.
Workaround: Close the help, delete the contents of the following directory and open the help again.- On Windows:
C:\Users\<Windows_Login_ID>\AppData\Local\Keysight\Help
- On Linux:
$HOME/.local/share/Keysight/Help
- On Windows:
- ADS installed help search does not support [] or {} or any other text using these combinations.