Page tree
Skip to end of metadata
Go to start of metadata

Welcome to EMPro 2011.04 Documentation

Electromagnetic Professional (EMPro) 2011 provides a design platform for analyzing the electromagnetic effects of RF and microwave components such as high-speed IC packages, antennas, on-chip and off-chip embedded passives and PCB interconnects. EMPro features the most modern design simulation and analysis environment, highest capacity simulation technology and integration with the industry's leading RF and microwave circuit design environment, Advanced Design System (ADS) for fast and efficient RF and microwave circuit design.

Click Download and Print Manual PDF files to display and download the PDF files of EMPro 2011 documentation.

EMPro Simulation Examples

EMPro provides various simulation examples which can be used as platform to design the projects and analyze the simulation results. They provide an overview of the functionality and several ways you can set up your project and run the simulations. Each example is categorized and provides a step-by-step process to set up and run a full FDTD or FEM simulation.

  • No labels