ADS 2008 Update 1
Downloads
|
|
||
|
Windows Download
Download | Operating System |
File Type |
File Size |
File Date |
---|
Windows | ZIP | 1.43GB * | 7 May, 2008 |
Supported Windows Versions:
- Windows XP Pro SP2 32/64 Bit
- Windows Vista SP1 32/64 Bit
Licensing and Installation
Linux Download
Download | Operating System |
File Type |
File Size |
File Date |
---|
Linux | TAR | 1.49GB * | 7 May, 2008 |
* | The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour. |
Supported Linux Versions:
- RedHat RHEL WS 4.X 32/64 Bit
- Novell SUSE SLES 9 32/64 Bit
Licensing and Installation
Solaris Download
Download | Operating System |
File Type |
File Size |
File Date |
---|
Solaris | TAR | 1.37GB * | 7 May, 2008 |
* | The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour. |
Supported Solaris Versions:
- Solaris 10 32/64 Bit
Licensing and Installation
Add-On Products
ADS 2008 Update 2 contains several add-on software products that add additional functionality to the main product. The add-on software links below are specific to ADS 2008 Update 2.
Add-On Products |
Description |
---|---|
ADS 2008 Update 1 RF IP Encoder generates highly detailed and secure models of ADS design circuits that can be shared with other ADS users for simulation and analysis without divulging intellectual property of the encoded circuit. |
|
The Connection Manager Server is a separate software download which manages connections between hardware and software. |
Hotfixes for ADS 2008 Update 1
Hotfix |
Description |
---|---|
This hot fix is required to enable your new licenses to work seamlessly with the following ADS versions:
|
EEsof EDA Licensing Software
You can install the license server files separately and independently from any product installation. For example, if your EEsof products are installed on a Windows machine, but your license server is on a Linux machine, you only have to download and install the Linux version of EEsof EDA Licensing Software, not the complete EEsof product installation.
Please refer to the License Setup chapter of your EEsof EDA product's Installation Guide for more information about setting up a license server.