ADS 2006
Downloads
|
|
|
|
Windows Download
Download | Operating System |
File Type |
File Size |
File Date |
---|
Windows | ZIP | 536 MB * | 8-SEP-2009 |
Windows | ZIP | 459 MB * | 8-SEP-2009 |
* | The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour. |
Supported Windows Versions:
- N/A
Licensing and Installation
Linux Download
Download | Operating System |
File Type |
File Size |
File Date |
---|
Linux | TAR | 506 MB * | 8-SEP-2009 |
* | The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour. |
Supported Linux Versions:
- N/A
Licensing and Installation
Solaris Download
Download | Operating System |
File Type |
File Size |
File Date |
---|
Solaris | TAR | 471 MB * | 8-SEP-2009 |
HPUX | TAR | 458 MB * | 8-SEP-2009 |
UNIX DISK 2 | TAR | 558 MB * | 8-SEP-2009 |
* | The download time will vary depending on your network speed. Typical downloads on a high-speed network can take over an hour. |
Supported Solaris Versions:
- N/A
Supported HPUX Versions:
- N/A
Licensing and Installation
Add-On Products
ADS 2006 contains several add-on software products that add additional functionality to the main product. The add-on software links below are specific to ADS 2006.
Add-On Products |
Description |
---|---|
ADS 2006 RF IP Encoder for Windows (5.47 MB) generates highly detailed and secure models of ADS design circuits that can be shared with other ADS users for simulation and analysis without divulging intellectual property of the encoded circuit. |
|
ADS 2006 RF IP Encoder for Linux (67.29 MB) |
|
ADS 2006 RF IP Encoder for Solaris (86.09 MB) |
|
ADS 2006 RF IP Encoder for HPUX (84.2 MB) |
|
The Connection Manager Server is a separate software download which manages connections between hardware and software. |
|
7.47 MB |
|
67 kB |
|
6.74 MB |
|
2.07 MB |
|
8.29 MB |
|
4.23 MB |
|
Mobile WiMAX 802.16e OFDMA Wireless Library (273442) – Windows |
8.41 MB |
Mobile WiMAX 802.16e OFDMA Wireless Library (273442) – Linux |
4.45 MB |
19.2 MB |
|
19.2 MB |
|
5.88 MB |
|
825 kB |
Hotfixes for ADS 2006 Update 3
Hotfix |
Description |
---|---|
This hot fix is required to enable your new licenses to work seamlessly with the following ADS versions:
|
EEsof EDA Licensing Software
You can install the license server files separately and independently from any product installation. For example, if your EEsof products are installed on a Windows machine, but your license server is on a Linux machine, you only have to download and install the Linux version of EEsof EDA Licensing Software, not the complete EEsof product installation.
Please refer to the License Setup chapter of your EEsof EDA product's Installation Guide for more information about setting up a license server.
Software Administration
![]() ![]() |
Apply for a Free Trial![]() |
|
![]() |
Manage Licenses |
Supporting Information
N/A