WCDMA3G_UE_FixedRateSrc_2M
Description: Uplink signal source for measurement channels DTCH2048kbps
Library: 3GPPFDD 10-99, User Equipment
Class: SDFWCDMA3G_UE_FixedRateSrc_2M
Parameters
Name | Description | Default | Type | Range |
---|---|---|---|---|
DataType | measurement channel type: DTCH_2048_kbps | DTCH_2048_kbps | enum | |
UL_DPCCHType | uplink dedicated physical control channel: DPCCH_15kbps_P6_TF2_F0_T2, DPCCH_15kbps_P8_TF0_F0_T2, DPCCH_15kbps_P5_TF2_F1_T2, DPCCH_15kbps_P7_TF0_F1_T2, DPCCH_15kbps_P6_TF0_F2_T2, DPCCH_15kbps_P5_TF2_F2_T1 | DPCCH_15kbps_P6_TF2_F0_T2 | enum | † |
ScramblingCodeType | type of scrambling code: Long_Scrambling_Code, Short_Scrambling_Code | Long_Scrambling_Code | enum | |
ScramblingCodeIndex | scrambling code index | 0 | int | [0, 2^24-1]] |
GainUnit | gain unit in index [0,15] or manually set value: Index, Value | Index | enum | |
DPDCHGainIndex | gain index for DPDCH | 15 | int | [0, 15]] |
DPDCHGainFactor | gain factor for DPDCH(used when GainUnit=Value) | 1.0 | real | [0.0, ∞) |
DPCCHGainIndex | gain index for DPCCH | 15 | int | [0, 15]] |
DPCCHGainFactor | gain factor for DPCCH(used when GainUnit=Value) | 1.0 | real | [0.0, ∞) |
† where TFn = number of transmit format indicator bits Tn = number of transmit power control bits Pn = number of pilot bits Fn = number of feedback indicator bits |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
Out |
output data |
complex |
2 |
TFMax |
ouput TFMax |
int |
3 |
Ref_DataSrc1 |
reference data bits from source1 |
int |
4 |
Ref_DataSrc2 |
reference data bits from source2 |
int |
5 |
CoderOutput1 |
coder output data bits from TrCH1 |
int |
6 |
CoderOutput2 |
coder output data bits from TrCH2 |
int |
7 |
DPDCH1Data |
output bits for DPDCH#1 data fields |
int |
Notes/Equations
- This subnetwork is used to provide the signal source for reference measurement channel 2048 kbps [1] for the user equipment in an uplink.
The schematic for this subnetwork is shown in the following figure. It includes the data source for measurement transport channel, channel coding, transport channel multiplexing, physical channel mapping, spreading and scrambling for dedicated data channel (DPCH).
This subnetwork outputs the combined complex symbols from out in chips, and outputs TFMax once every 10 msec. The reference data source is output from Ref_DataSrc1/Ref_DataSrc2 every transport block according to the TTI setting of each transport channel. The results for channel coding are output from CoderOutput1/ CoderOutput2 for measurement of BER (bit error rate) before channel coding in coding frames or blocks.
WCDMA3G_UE_FixedRateSrc_2M Schematic
References
- 3GPP Technical Specification TS 25.101 V3.2.0 "UE: Radio transmission and Reception (FDD)," March 2000.
- 3GPP Technical Specification TS 34.121 V3.0.1 "Radio transmission and reception (FDD)," March 2000.