WCDMA3G_UE_FixedRateReceiver
Description: Downlink receiver for measurement channels
Library: 3GPPFDD 10-99, User Equipment
Class: SDFWCDMA3G_UE_FixedRateReceiver
Parameters
Name |
Description |
Default |
Type |
Range |
---|---|---|---|---|
DataType |
measurement channel type: DTCH_12_2_kbps, DTCH_64_kbps, DTCH_144_kbps, DTCH_384_kbps |
DTCH_12_2_kbps |
enum |
|
ScramblingCodeIndex |
scrambling code index |
0 |
int |
[0, 8191] |
SampleRate |
number of samples per chip |
8 |
int |
[1, 32] |
PathNum |
number of paths |
1 |
int |
[1, 16] |
MaxDelay |
maximum path delay in terms of chips |
20 |
int |
[0, 1280] |
SearchDir |
path searching direction based on current timing: Forward, Backward, Bidirection |
Backward |
enum |
|
EstMethod |
channel estimation method: Averaging, Interpolation, WMSA, NoEst |
Interpolation |
enum |
|
SF1 |
spreading factor for user1: SF1_4, SF1_8, SF1_16, SF1_32, SF1_64, SF1_128, SF1_256, SF1_512 |
SF1_256 |
enum |
|
SF2 |
spreading factor for user2: SF2_4, SF2_8, SF2_16, SF2_32, SF2_64, SF2_128, SF2_256, SF2_512 |
SF2_256 |
enum |
|
SF3 |
spreading factor for user3: SF3_4, SF3_8, SF3_16, SF3_32, SF3_64, SF3_128, SF3_256, SF3_512 |
SF3_256 |
enum |
|
SF4 |
spreading factor for user4: SF4_4, SF4_8, SF4_16, SF4_32, SF4_64, SF4_128, SF4_256, SF4_512 |
SF4_256 |
enum |
|
Pin Inputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
In |
input data |
complex |
2 |
TFMaxIn |
Input TFMax |
int |
3 |
RefDataIn1 |
reference data bits from source1 |
int |
4 |
RefDataIn2 |
reference data bits from source2 |
int |
5 |
DPCHDataIn |
input bits for DPCH data fields |
int |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
6 |
DCCH_Out |
output data for DCCH |
int |
7 |
DCCH_BER |
output BER value for DCCH |
real |
8 |
DCCH_BLER |
output BLER value for DCCH |
real |
9 |
DTCH_Out |
output data for DTCH |
int |
10 |
DTCH_BER |
output BER value for DTCH |
real |
11 |
DTCH_BLER |
output BLER value for DTCH |
real |
12 |
PhyCHBER |
output physical channel BER value |
real |
Notes/Equations
- This subnetwork is used to demodulate and decode the input complex symbol to calculate the physical channel BER (bit error rate), transport channel BER/BLER (block error rate) for DTCH (dedicated transport channel) and DCCH (dedicated control channel) for reference measurement channels 12.2/64/144/384 kbps [1] for the user equipment in a downlink.
The schematic for this subnetwork is shown in the following figure. It includes the Rake receiver, spreading code and scrambling code generation, transport channel de-multiplexing, channel decoding, and BER measurements.
This subnetwork takes the input symbol from In in chips, reference source data from RefDataSrc1/RefDataSrc2 in transport blocks, reference DPDCH data from DPDCHDataIn in radio frames, TFMax value from TFMaxIn in every 10msec. It outputs the physical channel BER once every radio frame (15 slots) and outputs DCCH_BER/DCCH_BLER and DTCH_BER/DTCH_BLER once every transport block according to the TTI (transmit time interval) of each transport channel.
WCDMA3G_UE_FixedRateReceiver Schematic
References
- 3GPP Technical Specification TS 25.101 V3.2.0 "UE: Radio transmission and Reception (FDD)," March 2000.
- 3GPP Technical Specification TS 34.121 V3.0.1 "Radio transmission and reception (FDD)," March 2000.