Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_TrCHMeasure


Description: Transport channel BER and BLER measurements
Library: 3GPPFDD 10-99, Measurement
Class: SDFWCDMA3G_TrCHMeasure

Parameters

Name

Description

Default

Type

Range

InfoType

information rate type: INFO_8_kbps, INFO_16_kbps, INFO_32_kbps, INFO_64_kbps, INFO_128_kbps, INFO_256_kbps, INFO_512_kbps, DCCH_2_4_kbps, DTCH_12_2_kbps, DTCH_64_kbps, DTCH_144_kbps, DTCH_384_kbps, DTCH_2048_kbps

INFO_8_kbps

enum

 

TTI

transmission time interval: TTI_10ms, TTI_20ms, TTI_40ms, TTI_80ms

TTI_10ms

enum

 

IgnoreFrameNum

number of frames to be ignored

0

int

[0, ∞)

BERWindow

number of frames over which BER is calculated

100

int

[1, ∞)

BLERWindow

number of blocks over which BLER is calculated

100

int

[1, ∞)

RefDelay

delay for reference data input

0

int

[0, ∞)

Pin Inputs

Pin

Name

Description

Signal Type

1

RefIn

reference input data

int

2

In

input data

int

3

CRCError

input CRC error Information

int

4

TF

input transport format

int

Pin Outputs

Pin

Name

Description

Signal Type

5

BER

output BER value

real

6

BLER

output BLER value

real

Notes/Equations
  1. This subnetwork is used to measure the bit error rate (BER) and block error rate (BLER) for a transport channel.
    The schematic for this subnetwork is shown in the following figure.

    WCDMA3G_TrCHMeasure Schematic

References
  1. 3GPP Technical Specification TS 25.101 V3.1.0 "UE Radio transmission and Reception FDD," December 1999.
  2. 3GPP Technical Specification TS 34.121 V3.0.0 "Terminal conformance Specification: Radio transmission and reception (FDD)," March 2000.
  • No labels