Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_TestModel4


Description: Test model 4 for base station
Library: 3GPPFDD 10-99, Test Model
Class: SDFWCDMA3G_TestModel4

Parameters

Name

Description

Default

Type

Range

ScramblingCodeIndex

scrambling code index

0

int

[0, 8191]

PCCPCH_SCH_Gain

gain factor for PCCPC_SCH channel in this model

0.708

real

[0, ∞)

Pin Outputs

Pin

Name

Description

Signal Type

1

out

output test model data

complex

Notes/Equations
  1. This subnetwork is used to test EVM. The schematic for this subnetwork is shown in the following figure. It includes one PCCPCH+SCH channel. Active channels are listed in the following table.

    WCDMA3G_TestModel4 Schematic

    Test Model 4 Active Channels
    Type No. of Channels Fraction of Power (%) Level Setting (dB) Channelization Code Timing Offset (x256Tchip)
    PCCPCH+SCH 1 50 to 1.6 -3 to -18 1  

References
  1. 3GPP Technical Specification TS 25.141 V3.3.0, "Base station conformance testing (FDD)," September 2000.
  • No labels