WCDMA3G_TestModel3_DPCH
Description: DPCH generator for test model 3
Library: 3GPPFDD 10-99, Test Model
Class: SDFWCDMA3G_TestModel3_DPCH
Parameters
Name |
Description |
Default |
Type |
---|---|---|---|
DPCHNumber |
number of DPCH channel: DPCH16, DPCH32 |
DPCH16 |
enum |
Pin Outputs
Pin |
Name |
Description |
Signal Type |
---|---|---|---|
1 |
DPCH |
DPCH channels |
multiple complex |
Notes/Equations
- This model generates multiple DPCH channels for test model 3 as specified in [1].
In this model the unit for data processing is one slot. Each firing, 2560 chips are generated on the multiple output pins. The number of output pins are determined by DPCHNumber. The gain and spreading code used for each individual DPCH are specified in table 6.5 in [1].
References
- 3GPP Technical Specification TS 25.141 V3.3.0, "Base station conformance testing (FDD)," September 2000.