Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_TestModel3


Description: Test model3 for base station
Library: 3GPPFDD 10-99, Test Model
Class: SDFWCDMA3G_TestModel3

Parameters

Name

Description

Default

Sym

Type

Range

ScramblingCodeIndex

scrambling code index

0

 

int

[0, 8191]

DPCHNum

number of DPCHs in test model3 ( 16/32 ): DPCH16, DPCH32

DPCH16

N

enum

 

ModelGainFactor

gain factor for all channels in this model

1.0

 

real

[0, ∞)

Pin Outputs

Pin

Name

Description

Signal Type

1

out

output test model3 data

complex

Notes/Equations
  1. This subnetwork is used to generate the source data transmitted by base station for test on peak code domain error.
    The schematic for this subnetwork is shown in the following figure. It includes several types of physical channels: PCCPCH+SCH, Primary CPICH, PICH, and 16 or 32 DPCHs. Power fractions and delays of these channels are listed in the following table. The whole gain factor of these channels is set by ModelGainFactor.

    WCDMA_TestModel3 Schematic

    Test Model 3 Active Channels
    Type No. of Channels Fraction of Power (%) Channelization Code Index Timing Offset (256Tchip)
    N=16 N=32
    PCCPCH+SCH 1 12.6 7.9 1 0
    Primary CPICH 1 12.6 7.9 0 0
    PICH 1 10 3.2 16 120
    DPCH (SF=256) 16/32 63.7 80.4 refer to table 6.5 in [1]

    The spreading factor of DPCH is 256, its slot format is given in the following table.
    Test Model 3 DPCH Downlink Structure
    Slot Format Channel Bit Rate (kbps) Channel Symbol Rate (ksps) Bits/Frame Bits/Slot DPDCH Bits/Slot DPCCH Bits/Slot
    DPDCH DPCCH TOT N Data1 N Data2 N TFCI N TPC N pilot
    6 30 15 150 150 300 20 2 8 0 2 8

References
  1. 3GPP Technical Specification TS 25.141 V3.3.0, "Base station conformance testing (FDD)," September 2000.
  • No labels