Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_TestModel2_DPCH


Description: DPCH generator for test model 2
Library: 3GPPFDD 10-99, Test Model
Class: SDFWCDMA3G_TestModel2_DPCH

Pin Outputs

Pin

Name

Description

Signal Type

1

DPCH

DPCH channels

multiple complex

Notes/Equations
  1. This model generates three DPCH channels for test model 2 as specified in [1].
    In this model the unit for data processing is one slot. Each firing, 2560 chips are generated on three output ports. The gain and spreading code used for each individual DPCH are specified in table 6.3 in [1].

References
  1. 3GPP Technical Specification TS 25.141 V3.3.0, "Base station conformance testing (FDD)," September 2000.
  • No labels