Page tree
Skip to end of metadata
Go to start of metadata


WCDMA3G_TestModel2


Description: Test model2 for base station
Library: 3GPPFDD 10-99, Test Model
Class: SDFWCDMA3G_TestModel2

Parameters

Name

Description

Default

Type

Range

ScramblingCodeIndex

scrambling code index

0

int

[0, 8191]

ModelGainFactor

gain factor for all channels in this model

1.0

real

[0, ∞)

Pin Outputs

Pin

Name

Description

Signal Type

1

out

output test model data

complex

Notes/Equations
  1. This subnetwork is used to test output power dynamics for base station.
    The schematic for this subnetwork is shown in the following figure. It includes 3 DPCH channels, one PICH channel, one Primary CPICH channel and one PCCPC+SCH channel. Active channels are listed in the following table.
    Test Model 2 Active Channels
    Type No. of Channels Fraction of Power (%) Level Setting (dB) Channelization Code Timing Offset (x256Tchip)
    PCCPCH+SCH 1 10 -10 1 0
    Primary CPICH 1 10 -10 0 0
    PICH 1 10 -10 16 120
    DPCH (SF=128) 3 2X10, 1X50 2X-10, 1X-3 24, 72, 120 1, 7, 2

    WCDMA3G_TestModel2 Schematic

References
  1. 3GPP Technical Specification TS 25.141 V3.3.0, "Base station conformance testing (FDD)," September 2000.
  • No labels